Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ISO772x High-Speed, Robust EMC, Reinforced and Basic Dual-Channel Digital Isolators
1 Features
- 100 Mbps data rate
- Robust isolation barrier:
- >30-Year projected lifetime at 1.5 kVRMS working voltage
- Up to 5000 VRMS Isolation Rating
- Up to 12.8 kV surge capability
- ±100 kV/μs Typical CMTI
- Wide supply range: 2.25 V to 5.5 V
- 2.25-V to 5.5-V level translation
- Default output High (ISO772x) and Low (ISO772xF) Options
- Wide temperature range: –55°C to +125°C
- Low power consumption, typical 1.7 mA per channel at 1 Mbps
- Low propagation delay: 11 ns typical
- Robust electromagnetic compatibility (EMC)
- System-Level ESD, EFT, and surge immunity
- ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
- Low emissions
- Wide-SOIC (DW-16, DWV-8) and Narrow-SOIC (D-8) package options
- Automotive Version Available: ISO772x-Q1
- Safety-Related Certifications
- DIN EN IEC 60747-17 (VDE
0884-17)
- UL 1577 component
recognition program
- IEC 61010-1, IEC 62368-1,
IEC 60601-1, and GB 4943.1 certifications