Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ISOW14x2 Isolated RS-485/RS-422 Transceiver with Integrated Low-Emissions, Low-Noise, High-Efficiency DC-DC Converter
1 Features
- Meets or exceeds the requirements of the
TIA/ EIA-485A standard
- Data rates
- ISOW1412 : 500 kbps
- ISOW1432 : 12 Mbps
- Integrated low-emissions DC-DC converter
with low-emissions, low-noise
- Meets CISPR 32 Class B and EN 55032
Class B with margin on a two-layer PCB
- Low frequency power converter at 25
MHz enabling low noise performance
- Additional 2 Mbps GPIO channel
- High efficiency output power
- Typical efficiency: 46%
- VISOOUT accuracy: ±5%
- Additional output current: 20 mA
- Independent power supply for RS-485 & DC-DC
- Logic supply (VIO): 1.71 V
to 5.5 V
- Power converter supply (
VDD): 3 V to 5.5 V
- RS-485 with PROFIBUS compatibility
- Open, short, and idle bus
failsafe
- 1/8 unit load: up to 256 nodes on
bus
- Glitch-free power up and power
down
- Reinforced and Basic isolation
options
- High CMTI: 100-kV/µs (typical)
- High ESD bus protection
- HBM: ±16 kV
- IEC 61000-4-2 contact discharge: ±8
kV
- Operating temperature range: -40°C to
125°C
- Current limit and thermal shutdown
- 20-pin wide SOIC package
- Section 8.6:
- VDE reinforced and basic insulation
per DIN VDE V 0884-11:2017-01
- UL 1577 component recognition
program
- IEC 62368-1, IEC 61010-1, IEC 60601-1
and GB 4943.1-2011 certifications