Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LFx98x Monolithic Sample-and-Hold Circuits
1 Features
- Operates from ±5-V to ±18-V Supplies
- Less than 10-μs Acquisition Time
- Logic Input Compatible With TTL, PMOS, CMOS
- 0.5-mV Typical Hold Step at Ch = 0.01 µF
- Low Input Offset
- 0.002% Gain Accuracy
- Low Output Noise in Hold Mode
- Input Characteristics Do Not Change During Hold Mode
- High Supply Rejection Ratio in Sample or Hold
- Wide Bandwidth
- Space Qualified, JM38510
2 Applications
- Ramp Generators With Variable Reset Level
- Integrators With Programmable Reset Level
- Synchronous Correlators
- 2-Channel Switches
- DC and AC Zeroing
- Staircase Generators