Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LM26NV SOT-23, ±3°C Accurate, Factory Preset Thermostat
(LM26 without VTEMP output)
1 Features
- Internal Comparator with Pin Programmable 2°C or 10°C Hysteresis
- No External Components Required
- Open Drain or Push-Pull Digital Output; Supports CMOS Logic Levels
- Internal Temperature Sensor
- Internal Voltage Reference and DAC for Trip-Point Setting
- Currently Available in 5-Pin SOT-23 Plastic Package
- Excellent Power Supply Noise Rejection
- Key Specifications:
- Power Supply Voltage:
2.7V to 5.5 V
- Power Supply Current:
- Hysteresis Temperature:
2°C or 10°C(typ)