The LM237 and LM337 are adjustable 3-terminal negative-voltage regulators capable of supplying in excess of –1.5 A over an output voltage range of –1.2 V to –37 V. They require only two external resistors to set the output voltage and one output capacitor for frequency compensation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMx37 | TO-220 (4) | 10.16 mm x 8.82 mm |
TO-263 (4) | 10.16 mm x 9.02 mm | |
TO-252 (4) | 6.6 mm x 6.10 mm |
Changes from K Revision (November 2007) to L Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADJUSTMENT | 1 | I | Adjustment pin for the output voltage. Connect two external resistors to adjust the output voltage. |
INPUT | 2 | I | Input voltage. The input voltage and current will be designated VI and II respectively. |
OUTPUT | 3 | O | Output voltage. The output voltage and current will be designated VO and IO respectively. |