Refer to the PDF data sheet for device specific package drawings
The LM36010 is an ultra-small LED flash driver that provides a high level of adjustability. With a total solution size of 7 mm2, it can produce up to 1.5 A of LED flash current or up to 376 mA of torch current.
The device utilizes a 2-MHz or 4-MHz fixed-frequency, synchronous boost converter to power the 1.5-A constant current LED source. An adaptive regulation method ensures the current source remains in regulation and maximizes efficiency as it controls the current from 11 mA up to 1.5 A in flash mode or from 2.4 mA up to 376 mA in torch mode.
Features of the LM36010 are controlled via an I2C-compatible interface. These features include: hardware flash (STROBE) and 128 programmable currents for both flash and movie mode (torch). The 2-MHz or 4-MHz switching frequency, overvoltage protection (OVP), and adjustable current limit allow for the use of tiny, low-profile inductors and ceramic capacitors. The device operates over a –40°C to +85°C ambient temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM36010 | DSBGA (8) | 1.512 mm × 0.800 mm |