3 Description
These devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.
The LM393-MIL device is characterized for operation from 0°C to 70°C.
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
LM393-MILD |
SOIC (8) |
4.90 mm × 6.00 mm |
LM393-MILDGK |
VSSOP (8) |
3.00 mm x 5.00 mm |
LM393-MILP |
PDIP (8) |
9.50 mm × 6.30 mm |
LM393-MILPS |
SO (8) |
6.20 mm x 7.90 mm |
LM393-MILPW |
TSSOP (8) |
6.40 mm x 3.00 mm |
- For all available packages, see the orderable addendum at the end of the data sheet.