Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM5018 100-V, 300-mA Constant On-Time Synchronous Buck / Fly-Buck™ Regulator
1 Features
- Wide 7.5- to 100-V input range
- Integrated 300-mA high-side and
low-side switches - No schottky required
- Constant on-time control
- No loop compensation required
- Ultra-fast transient response
- Nearly constant operating frequency
- Intelligent peak current limit
- Adjustable output voltage from 1.225 V
- Precision 2% feedback reference
- Frequency adjustable to 1 MHz
- Adjustable undervoltage lockout
- Remote shutdown
- Thermal shutdown
- Packages:
- Create a custom design using the LM5018 with the WEBENCH® power designer