The LM5109B device is a cost-effective, high-voltage gate driver designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck or a half-bridge configuration. The floating
high-side driver is capable of working with rail voltages up to 90 V. The outputs are independently controlled with cost-effective TTL and
CMOS-compatible input thresholds. The robust level shift technology operates at high speed while consuming low power and providing clean level transitions from the control input logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails. The device is available in the 8-pin SOIC and thermally-enhanced 8-pin WSON packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM5109B | SOIC (8) | 4.90 mm × 3.91 mm |
WSON (8) | 4.00 mm × 4.00 mm |