The LM5114 is designed to drive low-side MOSFETs in boost-type configurations or to drive secondary synchronous MOSFETs in isolated topologies. With strong sink current capability, the LM5114 can drive multiple FETs in parallel. The LM5114 also has the features necessary to drive low-side enhancement mode Gallium Nitride (GaN) FETs. The LM5114 provides inverting and noninverting inputs to satisfy requirements for inverting and Noninverting gate drive in a single device type. The inputs of the LM5114 are TTL/CMOS Logic compatible and withstand input voltages up to 14 V regardless of the VDD voltage. The LM5114 has split gate outputs, providing flexibility to adjust the turnon and turnoff strength independently. The LM5114 has fast switching speed and minimized propagation delays, facilitating high-frequency operation. The LM5114 is available in a 6-pin SOT-23 package and a 6-pin WSON package with an exposed pad to aid thermal dissipation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM5114 | SOT-23 (6) | 2.90 mm × 1.60 mm |
WSON (6) | 3.00 mm × 3.00 mm |
Changes from E Revision (March 2013) to F Revision
Changes from D Revision (August 2012) to E Revision
BASE PART NUMBER | INPUT THRESHOLDS | ||
---|---|---|---|
LM5114A | CMOS | ||
LM5114B | TTL |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | WSON | ||
IN | 6 | 6 | I | Noninverting logic input Connect to VDD when not used. |
INB | 5 | 5 | I | Inverting logic input Connect to VSS when not used. |
N_OUT | 3 | 3 | O | Sink-current output Connect to the gate of the MOSFET with a short, low inductance path. A gate resistor can be used to adjust the turnoff speed. |
P_OUT | 2 | 2 | O | Source-current output Connect to the gate of the MOSFET with a short, low inductance path. A gate resistor can be used to adjust the turnon speed. |
VDD | 1 | 1 | — | Gate drive supply Locally decouple to VSS using low ESR/ESL capacitor located as close as possible to the IC. |
VSS | 4 | 4 | — | Ground All signals are referenced to this ground. |
EP | — | ✓ | — | It is recommended that the exposed pad on the bottom of the package is soldered to ground plane on the PC board to aid thermal dissipation. |