Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM5165 3-V to 65-V Input, 150-mA Synchronous Buck Converter With Ultra-Low IQ
1 Features
- Wide input voltage range of 3 V to 65 V
- 10.5-µA no-load quiescent current
- –40°C to 150°C junction temperature range
- Fixed (3.3 V and 5 V) or adjustable output voltages
- Meets EN55022 / CISPR 22 EMI standards
- Integrated 2-Ω PMOS buck switch
- Supports 100% duty cycle for low dropout
- Integrated 1-Ω NMOS synchronous rectifier
- Eliminates external rectifier diode
- Programmable current limit setpoint (four levels)
- Selectable PFM or COT mode operation
- 1.223-V ±1% internal voltage reference
- 900-µs internal or programmable soft start
- Active slew rate control for low EMI
- Diode emulation mode and pulse skipping for ultra-high light-load efficiency performance
- Monotonic start-up into prebiased output
- No loop compensation or bootstrap components
- Precision enable and input UVLO with hysteresis
- Pin-to-pin compatible with the LM5166
- Thermal shutdown protection with hysteresis
- 10-pin, 3-mm × 3-mm VSON package
- Use TPSM265R1 module for faster time to market
- Create a custom regulator design using WEBENCH® Power Designer