The LM57 device is a precision, dual-output, temperature switch with analog temperature sensor output for wide temperature industrial applications. The trip temperature (TTRIP) is selected from 256 possible values in the range of –40°C to 150°C. The VTEMP is a class AB analog voltage output that is proportional to temperature with a programmable negative temperature coefficient (NTC). Two external 1% resistors set the TTRIP and VTEMP slope. The digital and analog outputs enable protection and monitoring of system thermal events.
Built-in thermal hysteresis (THYST) prevents the digital outputs from oscillating. The TOVER and TOVER digital outputs will assert when the die temperature exceeds TTRIP and will de-assert when the temperature falls below a temperature equal to TTRIP minus THYST.
TOVER is active-high with a push-pull structure. TOVER is active-low with an open-drain structure. Tying TOVER to TRIP-TEST will latch the output after it trips. The output can be cleared by forcing TRIP-TEST low. Driving the TRIP-TEST high will assert the digital outputs. A processor can check the state of TOVER or TOVER, confirming they changed to an active state. This allows for in situ verification that the comparator and output circuitry are functional after system assembly. When TRIP-TEST is high, the trip-level reference voltage appears at the VTEMP pin. The system could then use this voltage to calculate the threshold of the LM57.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM57BISD | WSON (8) | 2.50 mm × 2.50 mm |
LM57FPW | TSSOP (8) | 3.00 mm × 6.40 mm |
Changes from D Revision (February 2013) to E Revision
Changes from C Revision (February 2010) to D Revision
ORDER NUMBER | PACKAGE | GRADE (TEMP RANGE) | VTEMP ACCURACY | TRIP POINT ACCURACY | HYSTERESIS |
---|---|---|---|---|---|
LM57BISD-5, LM57BISDX-5 | WSON/SD/NGR/DFN (8) | Commercial (-50°C to 150°C) | ±0.8°C | ±1.5°C | 5°C |
LM57BISD-10, LM57BISDX-10 | WSON/SD/NGR/DFN (8) | Commercial (-50°C to 150°C) | ±0.8°C | ±1.5°C | 10°C |
LM57CISD-5, LM57CISD-5 | WSON/SD/NGR/DFN (8) | Commercial (-50°C to 150°C) | ±1.3°C | ±2.3°C | 5°C |
LM57CISD-10, LM57CISDX-10 | WSON/SD/NGR/DFN (8) | Commercial (-50°C to 150°C) | ±1.3°C | ±2.3°C | 10°C |
LM57FPW, LM57FPWR | PW/TSSOP (8) | Commercial (-50°C to 150°C) | ±1.3°C | ±2.3°C | 5°C |
LM57TPW, LM57TPWR | PW/TSSOP (8) | Commercial (-50°C to 150°C) | ±1.3°C | ±2.3°C | 10°C |
LM57FSPWQ1, LM57FSPWRQ1(1) | PW/TSSOP (8) | Automotive Grade 0 Extended (-50°C to 160°C) | ±1.3°C | ±2.3°C | 5°C |
LM57TSPWQ1, LM57TSPWRQ1(1) | PW/TSSOP (8) | Automotive Grade 0 Extended (-50°C to 160°C) | ±1.3°C | ±2.3°C | 10°C |
LM57FEPWQ1, LM57FEPWRQ1(1) | PW/TSSOP (8) | Automotive Grade 0 Standard (-50°C to 150°C) | ±1.3°C | ±2.3°C | 5°C |
LM57TEPWQ1, LM57TEPWRQ1(1) | PW/TSSOP (8) | Automotive Grade 0 Standard (-50°C to 150°C) | ±1.3°C | ±2.3°C | 10°C |
LM57FQPWQ1, LM57FQPWRQ1(1) | PW/TSSOP (8) | Automotive Grade 1 Standard (-50°C to 125°C) | ±1.3°C | ±2.3°C | 5°C |
LM57TQPWQ1, LM57TQPWRQ1(1) | PW/TSSOP (8) | Automotive Grade 1 Standard (-50°C to 125°C) | ±1.3°C | ±2.3°C | 10°C |
PIN | TYPE | EQUIVALENT CIRCUIT | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
GND | 1 | Ground | — | Power supply ground |
SENSE1 | 2 | — | ![]() |
Trip-point resistor sense. One of two sense pins which selects the temperature at which TOVER and TOVER will assert. |
SENSE2 | 3 | — | ![]() |
Trip-point resistor sense. One of two sense pins which selects the temperature at which TOVER and TOVER will assert. |
VDD | 4 | Power | Supply voltage | |
TRIP TEST |
5 | Digital Input | ![]() |
TRIP TEST pin. Active High input. If TRIP TEST = 0 (default), then the VTEMP output has the analog temperature sensor output voltage. If TRIP TEST = 1, then TOVER and TOVER outputs are asserted and VTEMP = VTRIP, the temperature trip voltage. Tie this pin to ground if not used. |
TOVER | 6 | Digital Output | ![]() |
Overtemperature switch output Active low, open-drain (see LM57 VTEMP Voltage-to-Temperature Equations regarding required pullup resistor.) Asserted when the measured temperature exceeds the Trip Point Temperature or if TRIP TEST = 1 This pin may be left open if not used. |
TOVER | 7 | Digital Output | ![]() |
Overtemperature switch output Active high, push-pull Asserted when the measured temperature exceeds the trip point temperature or if TRIP TEST = 1 This pin may be left open if not used. |
VTEMP | 8 | Analog Output | ![]() |
VTEMP analog voltage output If TRIP TEST = 0, then VTEMP = VTS, temperature sensor output voltage If TRIP TEST = 1, then VTEMP = VTRIP, temperature trip voltage This pin may be left open if not used. |
Thermal Pad (WSON package only) | — | — | — | Connected to GND |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | −0.3 | 6 | V | |
Voltage at TOVER | −0.3 | 6 | V | |
Voltage at TOVER , VTEMP, TRIP-TEST, SENSE1, and SENSE2 | −0.3 | (VDD + 0.3 V) | V | |
Current at any pin | 5 | mA | ||
Storage temperature | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
LM57BISD and LM57CISD in WSON package | ||||
V(ESD) | Electrostatic discharge (1) | Human body model (HBM) | ±5500 | V |
Charged-device model (CDM) | ±1250 | |||
Machine Model (MM) | ±450 | |||
LM57FPW and LM57TPW in TSSOP package | ||||
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001 (2) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101 (3) | ±750 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | 2.4 | 5.5 | V | ||
Free air temperature range (TMIN ≤ TA ≤ TMAX) | −50 | 150 | °C |
THERMAL METRIC (1) | LM57 | UNIT | ||
---|---|---|---|---|
NGR (WSON/SD) | PW (TSSOP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 71.3 | 183 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 82.8 | 66 | °C/W |
RθJB | Junction-to-board thermal resistance | 43.4 | 111 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.2 | 8 | °C/W |
ψJB | Junction-to-board characterization parameter | 43.7 | 110 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 11.9 | — | °C/W |
PARAMETER | TEST CONDITIONS | LM57B | LM57C, LM57F or LM57T | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
Trip Point Accuracy (Includes 1% set-resistor tolerance) (1) |
J2 | TA = −41°C to 52°C | VDD = 2.4 V to 5.5 V | ±1.5 | ±2.3 | °C | ||||
J3 | TA = 52°C to 97°C | VDD = 2.4 V to 5.5 V | ±1.5 | ±2.3 | °C | |||||
J4 | TA = 97°C to 119°C | VDD = 2.4 V to 5.5 V | ±1.5 | ±2.3 | °C | |||||
J5 | TA = 119°C to free air temperature max | VDD = 2.4 V to 5.5 V | ±1.5 | ±2.3 | °C |
PARAMETER | TEST CONDITIONS | LM57B | LM57C, LM57F or LM57T | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
VTEMP Accuracy (These stated accuracy limits are with reference to the values in Table 1, LM57 VTEMP Temperature-to-Voltage.) (1) |
J2 | TA = −50°C to free air temperature max | VDD = 2.4 V to 5.5 V | ±0.95 | ±1.3 | °C | ||||
J3 | TA = −50°C to free air temperature max | VDD = 2.4 V to 5.5 V | ±0.8 | ±1.3 | °C | |||||
J4 | TA = 20°C to 50°C | VDD = 2.4 V to 5.5 V | ±0.7 | ±1.3 | °C | |||||
TA = 0°C to free air temperature max | VDD = 2.7 V to 5.5 V | ±0.7 | ±1.3 | |||||||
TA = −50°C to 0°C | VDD = 3.1 V to 5.5 V | ±0.8 | ±1.3 | |||||||
J5 | TA = 60°C to free air temperature max | VDD = 2.4 V to 5.5 V | ±0.7 | ±1.3 | °C | |||||
TA = 20°C to 50°C | VDD = 2.9 V to 5.5 V | ±0.7 | ±1.3 | |||||||
TA = 0°C to free air temperature max | VDD = 3.2 V to 5.5 V | ±0.7 | ±1.3 | |||||||
TA = −50°C to 0°C | VDD = 4 V to 5.5 V | ±0.8 | ±1.3 |
PARAMETER | TEST CONDITIONS | MIN (2) | TYP (1) | MAX (2) | UNIT | |
---|---|---|---|---|---|---|
TEMPERATURE SENSOR | ||||||
VTEMP sensor gain | J2: −50°C to 52°C | −5.166 | mV/°C | |||
J3: 52°C to 97°C | −7.752 | |||||
J4: 97°C to 119°C | −10.339 | |||||
J5: 119°C to 150°C | −12.924 | |||||
Line regulation DC: supply-to-VTEMP(3) | VDD = 2.4 V to 5.5 V Temp = 90°C |
0.18 | mV | |||
58 | μV/V | |||||
−84 | dB | |||||
Load regulation: VTEMP output (6) | Source ≤ 240 µA, (VDD – VTEMP) ≥ 200 mV; TA = −50°C to 150°C | −1 | mV | |||
Sink ≤ 300 µA, VTEMP ≥ 360 mV; TA = −50°C to 150°C | 1 | |||||
Source or sink = 100 µA; TA = −50°C to 150°C | 1 | Ω | ||||
Maximum Load capacitance: VTEMP output | No output series resistor required; (See VTEMP Capacitive Loads) | 1100 | pF | |||
IS | Supply current: quiescent (4) | 24 | 28 | µA | ||
TRIP-TEST INPUT | ||||||
VIH | Logic 1 threshold voltage | VDD – 0.5 | V | |||
VIL | Logic 0 threshold voltage | 0.5 | V | |||
IIH | Logic 1 input current | 1.4 | 3 | µA | ||
IIL | Logic 0 input leakage current (5) | TA = −50°C to 150°C | 0.001 | 1 | µA | |
TOVER (PUSH-PULL, ACTIVE-HIGH) OUTPUT | ||||||
VOH | Logic 1 push-pull output voltage | Source ≤ 600 µA | VDD – 0.2 | V | ||
Source ≤ 1.2 mA | VDD – 0.45 | |||||
VOL | Logic 0 output voltage | Sink ≤ 600 µA | 0.2 | V | ||
Sink ≤ 1.2 mA | 0.45 | |||||
TOVER (OPEN-DRAIN, ACTIVE-LOW) OUTPUT | ||||||
VOL | Logic 0 output voltage | Sink ≤ 600 µA | 0.2 | V | ||
Sink ≤1.2 mA | 0.45 | |||||
IOH | Logic 1 output leakage current (5) | Temperature = 30°C; | 0.001 | 1 | µA | |
HYSTERESIS | ||||||
THYST | Hysteresis temperature | 5°C hysteresis option (for all LM57F or LM57-5) | 4.7 | 5 | 5.4 | °C |
10°C hysteresis option (for all LM57T or LM57-10) | 9.6 | 10 | 10.6 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tEN | Maximum time from power on to digital output enabled | 1.5 | 2.9 | ms | |||
tVTEMP | Maximum time from power on to analog temperature (VTEMP) valid | 1.5 | 2.9 | ms |
Conditions: J2, VDD=5V |
The LM57 is a precision, dual-output, temperature switch with analog temperature sensor output. The trip temperature (TTRIP) is selected from 256 possible values by using two external 1% resistors. The VTEMP class AB analog output provides a voltage that is proportional to temperature. The LM57 includes an internal reference DAC, analog temperature sensor and analog comparator. The reference DAC is connected to one of the comparator inputs. The reference DAC output voltage (VTRIP) is controlled by the value of resistance applied to the SENSE pins. The resistance value sets one of 16 "logic" levels at the SENSE pins. These "logic" levels are then decoded and applied to the DAC input, thus the actual resistance tolerance does not directly affect the threshold level accuracy. The result of the reference DAC voltage and the temperature sensor output comparison is provided on two output pins TOVER and TOVER.
The VTEMP output has a programmable gain. The output gain has 4 possible settings as described in Figure 12. The gain setting is dependent on the trip point selected by resistance applied to the SENSE pins.
Built-in temperature hysteresis (THYST) prevents the digital outputs from oscillating. The TOVER and TOVER will activate when the die temperature exceeds TTRIP and will release when the temperature falls below a temperature equal to TTRIP minus THYST. TOVER is active-high with a push-pull structure. TOVER, is active-low with an open-drain structure. There are two different hysteresis options available that are factory preset. The preset hysteresis can be selected by purchasing the proper order number as described in Device Comparison Table.
Driving the TRIP-TEST high will activate the digital outputs. A processor can check the logic level of the TOVER or TOVER, confirming that they changed to their active state. This allows for system production testing verification that the comparator and output circuitry are functional after system assembly. When the TRIP-TEST pin is high, the trip-level reference voltage appears at the VTEMP pin. Tying TOVER to TRIP-TEST will latch the output after it trips. It can be cleared by forcing TRIP-TEST low or powering off the LM57.
The value of the RSENSE resistors select a trip point and a corresponding VTEMP gain (J2, J3, J4, or J5).The trip point range associated with a given gain is shown in bold green in Table 1. The VTEMP gain is selected by the RSENSE resistors. VTEMP is valid over the entire temperature range. The VTEMP gain is selected by the RSENSE resistors. VTEMP is valid over the entire temperature range.
Temperature (°C) | VTEMP VOLTAGE (mV) | |||
---|---|---|---|---|
J2 (-5.166 mV/°C) | J3 (–7.752 mV/°C) | J4 (–10.339 mV/°C) | J5 (–12.924 mV/°C) | |
–50 | 1352.56 | 2028.80 | 2705.20 | 3381.40 |
–49 | 1347.60 | 2021.35 | 2695.26 | 3368.98 |
–48 | 1342.64 | 2013.90 | 2685.32 | 3356.55 |
–47 | 1337.67 | 2006.44 | 2675.38 | 3344.12 |
–46 | 1332.70 | 1998.98 | 2665.43 | 3331.68 |
–45 | 1327.73 | 1991.52 | 2655.47 | 3319.23 |
–44 | 1322.76 | 1984.05 | 2645.51 | 3306.78 |
–43 | 1317.78 | 1976.58 | 2635.54 | 3294.32 |
–42 | 1312.81 | 1969.11 | 2625.57 | 3281.85 |
–41 | 1307.82 | 1961.63 | 2615.60 | 3269.38 |
–40 | 1302.84 | 1954.15 | 2605.62 | 3256.90 |
–39 | 1297.86 | 1946.66 | 2595.63 | 3244.41 |
–38 | 1292.87 | 1939.17 | 2585.64 | 3231.92 |
–37 | 1287.88 | 1931.68 | 2575.64 | 3219.42 |
–36 | 1282.88 | 1924.18 | 2565.64 | 3206.92 |
–35 | 1277.89 | 1916.68 | 2555.63 | 3194.41 |
–34 | 1272.89 | 1909.17 | 2545.62 | 3181.89 |
–33 | 1267.88 | 1901.66 | 2535.60 | 3169.37 |
–32 | 1262.88 | 1894.15 | 2525.58 | 3156.84 |
–31 | 1257.87 | 1886.63 | 2515.56 | 3144.30 |
–30 | 1252.86 | 1879.11 | 2505.52 | 3131.76 |
–29 | 1247.85 | 1871.59 | 2495.49 | 3119.21 |
–28 | 1242.84 | 1864.06 | 2485.44 | 3106.66 |
–27 | 1237.82 | 1856.53 | 2475.40 | 3094.10 |
–26 | 1232.80 | 1848.99 | 2465.34 | 3081.53 |
–25 | 1227.78 | 1841.45 | 2455.29 | 3068.96 |
–24 | 1222.75 | 1833.91 | 2445.23 | 3056.38 |
–23 | 1217.73 | 1826.36 | 2435.16 | 3043.79 |
–22 | 1212.70 | 1818.81 | 2425.09 | 3031.20 |
–21 | 1207.67 | 1811.26 | 2415.01 | 3018.60 |
–20 | 1202.63 | 1803.70 | 2404.93 | 3006.00 |
–19 | 1197.59 | 1796.13 | 2394.84 | 2993.38 |
–18 | 1192.55 | 1788.57 | 2384.74 | 2980.77 |
–17 | 1187.51 | 1781.00 | 2374.65 | 2968.14 |
–16 | 1182.46 | 1773.42 | 2364.54 | 2955.51 |
–15 | 1177.42 | 1765.85 | 2354.44 | 2942.87 |
–14 | 1172.37 | 1758.26 | 2344.32 | 2930.23 |
–13 | 1167.31 | 1750.68 | 2334.20 | 2917.58 |
–12 | 1162.26 | 1743.09 | 2324.08 | 2904.93 |
–11 | 1157.20 | 1735.50 | 2313.95 | 2892.26 |
–10 | 1152.14 | 1727.90 | 2303.82 | 2879.60 |
–9 | 1147.07 | 1720.30 | 2293.68 | 2866.92 |
–8 | 1142.01 | 1712.69 | 2283.54 | 2854.24 |
–7 | 1136.94 | 1705.09 | 2273.39 | 2841.55 |
–6 | 1131.87 | 1697.47 | 2263.24 | 2828.86 |
–5 | 1126.79 | 1689.86 | 2253.08 | 2816.16 |
–4 | 1121.72 | 1682.24 | 2242.91 | 2803.45 |
–3 | 1116.64 | 1674.61 | 2232.74 | 2790.74 |
–2 | 1111.56 | 1666.99 | 2222.57 | 2778.02 |
–1 | 1106.47 | 1659.35 | 2212.39 | 2765.30 |
0 | 1101.39 | 1651.72 | 2202.21 | 2752.57 |
1 | 1096.30 | 1644.08 | 2192.02 | 2739.83 |
2 | 1091.20 | 1636.44 | 2181.82 | 2727.08 |
3 | 1086.11 | 1628.79 | 2171.62 | 2714.33 |
4 | 1081.01 | 1621.14 | 2161.42 | 2701.58 |
5 | 1075.91 | 1613.48 | 2151.21 | 2688.82 |
6 | 1070.81 | 1605.83 | 2141.00 | 2676.05 |
7 | 1065.71 | 1598.16 | 2130.78 | 2663.27 |
8 | 1060.60 | 1590.50 | 2120.55 | 2650.49 |
9 | 1055.49 | 1582.83 | 2110.32 | 2637.70 |
10 | 1050.38 | 1575.15 | 2100.09 | 2624.91 |
11 | 1045.26 | 1567.48 | 2089.85 | 2612.10 |
12 | 1040.14 | 1559.80 | 2079.60 | 2599.30 |
13 | 1035.02 | 1552.11 | 2069.35 | 2586.48 |
14 | 1029.90 | 1544.42 | 2059.10 | 2573.66 |
15 | 1024.77 | 1536.73 | 2048.84 | 2560.84 |
16 | 1019.65 | 1529.03 | 2038.57 | 2548.01 |
17 | 1014.51 | 1521.33 | 2028.30 | 2535.17 |
18 | 1009.38 | 1513.63 | 2018.03 | 2522.32 |
19 | 1004.25 | 1505.92 | 2007.75 | 2509.47 |
20 | 999.11 | 1498.21 | 1997.46 | 2496.61 |
21 | 993.97 | 1490.49 | 1987.17 | 2483.75 |
22 | 988.82 | 1482.77 | 1976.88 | 2470.88 |
23 | 983.68 | 1475.05 | 1966.58 | 2458.00 |
24 | 978.53 | 1467.32 | 1956.27 | 2445.12 |
25 | 973.38 | 1459.59 | 1945.96 | 2432.23 |
26 | 968.22 | 1451.86 | 1935.64 | 2419.34 |
27 | 963.07 | 1444.12 | 1925.32 | 2406.43 |
28 | 957.91 | 1436.38 | 1915.00 | 2393.53 |
29 | 952.74 | 1428.63 | 1904.67 | 2380.61 |
30 | 947.58 | 1420.88 | 1894.33 | 2367.69 |
31 | 942.41 | 1413.13 | 1883.99 | 2354.76 |
32 | 937.24 | 1405.37 | 1873.64 | 2341.83 |
33 | 932.07 | 1397.61 | 1863.29 | 2328.89 |
34 | 926.90 | 1389.84 | 1852.94 | 2315.94 |
35 | 921.72 | 1382.07 | 1842.57 | 2302.99 |
36 | 916.54 | 1374.30 | 1832.21 | 2290.03 |
37 | 911.36 | 1366.52 | 1821.84 | 2277.07 |
38 | 906.17 | 1358.74 | 1811.46 | 2264.10 |
39 | 900.98 | 1350.96 | 1801.08 | 2251.12 |
40 | 895.79 | 1343.17 | 1790.69 | 2238.14 |
41 | 890.60 | 1335.38 | 1780.30 | 2225.15 |
42 | 885.41 | 1327.58 | 1769.90 | 2212.15 |
43 | 880.21 | 1319.78 | 1759.50 | 2199.15 |
44 | 875.01 | 1311.98 | 1749.09 | 2186.14 |
45 | 869.81 | 1304.17 | 1738.68 | 2173.12 |
46 | 864.60 | 1296.36 | 1728.26 | 2160.10 |
47 | 859.39 | 1288.54 | 1717.84 | 2147.07 |
48 | 854.18 | 1280.72 | 1707.41 | 2134.04 |
49 | 848.97 | 1272.90 | 1696.98 | 2121.00 |
50 | 843.75 | 1265.07 | 1686.54 | 2107.95 |
51 | 838.53 | 1257.24 | 1676.10 | 2094.90 |
52 | 833.31 | 1249.41 | 1665.65 | 2081.84 |
53 | 828.09 | 1241.57 | 1655.20 | 2068.77 |
54 | 822.86 | 1233.73 | 1644.74 | 2055.70 |
55 | 817.63 | 1225.88 | 1634.28 | 2042.62 |
56 | 812.40 | 1218.03 | 1623.81 | 2029.54 |
57 | 807.17 | 1210.18 | 1613.34 | 2016.44 |
58 | 801.93 | 1202.32 | 1602.86 | 2003.35 |
59 | 796.69 | 1194.46 | 1592.38 | 1990.24 |
60 | 791.45 | 1186.60 | 1581.89 | 1977.13 |
61 | 786.20 | 1178.73 | 1571.40 | 1964.02 |
62 | 780.96 | 1170.86 | 1560.90 | 1950.89 |
63 | 775.71 | 1162.98 | 1550.40 | 1937.76 |
64 | 770.46 | 1155.10 | 1539.89 | 1924.63 |
65 | 765.20 | 1147.22 | 1529.37 | 1911.49 |
66 | 759.94 | 1139.33 | 1518.86 | 1898.34 |
67 | 754.68 | 1131.44 | 1508.33 | 1885.19 |
68 | 749.42 | 1123.54 | 1497.80 | 1872.02 |
69 | 744.16 | 1115.64 | 1487.27 | 1858.86 |
70 | 738.89 | 1107.74 | 1476.73 | 1845.68 |
71 | 733.62 | 1099.83 | 1466.19 | 1832.50 |
72 | 728.35 | 1091.92 | 1455.64 | 1819.32 |
73 | 723.07 | 1084.01 | 1445.08 | 1806.13 |
74 | 717.79 | 1076.09 | 1434.53 | 1792.93 |
75 | 712.51 | 1068.17 | 1423.96 | 1779.72 |
76 | 707.23 | 1060.24 | 1413.39 | 1766.51 |
77 | 701.94 | 1052.31 | 1402.82 | 1753.30 |
78 | 696.65 | 1044.38 | 1392.24 | 1740.07 |
79 | 691.36 | 1036.44 | 1381.65 | 1726.84 |
80 | 686.07 | 1028.50 | 1371.07 | 1713.61 |
81 | 680.77 | 1020.55 | 1360.47 | 1700.36 |
82 | 675.48 | 1012.60 | 1349.87 | 1687.11 |
83 | 670.17 | 1004.65 | 1339.27 | 1673.86 |
84 | 664.87 | 996.69 | 1328.66 | 1660.60 |
85 | 659.56 | 988.73 | 1318.04 | 1647.33 |
86 | 654.25 | 980.77 | 1307.42 | 1634.05 |
87 | 648.94 | 972.80 | 1296.80 | 1620.77 |
88 | 643.63 | 964.83 | 1286.17 | 1607.49 |
89 | 638.31 | 956.85 | 1275.53 | 1594.19 |
90 | 632.99 | 948.87 | 1264.89 | 1580.89 |
91 | 627.67 | 940.89 | 1254.25 | 1567.59 |
92 | 622.35 | 932.90 | 1243.60 | 1554.28 |
93 | 617.02 | 924.91 | 1232.94 | 1540.96 |
94 | 611.69 | 916.92 | 1222.28 | 1527.63 |
95 | 606.36 | 908.92 | 1211.61 | 1514.30 |
96 | 601.02 | 900.91 | 1200.94 | 1500.97 |
97 | 595.69 | 892.91 | 1190.27 | 1487.62 |
98 | 590.34 | 884.90 | 1179.59 | 1474.27 |
99 | 585.00 | 876.88 | 1168.90 | 1460.92 |
100 | 579.66 | 868.87 | 1158.21 | 1447.55 |
101 | 574.31 | 860.84 | 1147.52 | 1434.18 |
102 | 568.96 | 852.82 | 1136.81 | 1420.81 |
103 | 563.61 | 844.79 | 1126.11 | 1407.43 |
104 | 558.25 | 836.76 | 1115.40 | 1394.04 |
105 | 552.89 | 828.72 | 1104.68 | 1380.65 |
106 | 547.53 | 820.68 | 1093.96 | 1367.24 |
107 | 542.17 | 812.63 | 1083.23 | 1353.84 |
108 | 536.80 | 804.59 | 1072.50 | 1340.42 |
109 | 531.43 | 796.53 | 1061.77 | 1327.01 |
110 | 526.06 | 788.48 | 1051.02 | 1313.58 |
111 | 520.69 | 780.42 | 1040.28 | 1300.15 |
112 | 515.31 | 772.35 | 1029.53 | 1286.71 |
113 | 509.93 | 764.29 | 1018.77 | 1273.26 |
114 | 504.55 | 756.21 | 1008.01 | 1259.81 |
115 | 499.17 | 748.14 | 997.24 | 1246.36 |
116 | 493.78 | 740.06 | 986.47 | 1232.89 |
117 | 488.39 | 731.98 | 975.69 | 1219.42 |
118 | 483.00 | 723.89 | 964.91 | 1205.95 |
119 | 477.61 | 715.80 | 954.12 | 1192.46 |
120 | 472.21 | 707.70 | 943.33 | 1178.98 |
121 | 466.81 | 699.61 | 932.53 | 1165.48 |
122 | 461.41 | 691.50 | 921.73 | 1151.98 |
123 | 456.00 | 683.40 | 910.92 | 1138.47 |
124 | 450.60 | 675.29 | 900.11 | 1124.96 |
125 | 445.19 | 667.18 | 889.29 | 1111.44 |
126 | 439.78 | 659.06 | 878.47 | 1097.91 |
127 | 434.36 | 650.94 | 867.64 | 1084.38 |
128 | 428.94 | 642.81 | 856.81 | 1070.84 |
129 | 423.52 | 634.68 | 845.97 | 1057.29 |
130 | 418.10 | 626.55 | 835.13 | 1043.74 |
131 | 412.67 | 618.41 | 824.28 | 1030.18 |
132 | 407.25 | 610.27 | 813.43 | 1016.62 |
133 | 401.82 | 602.13 | 802.57 | 1003.05 |
134 | 396.38 | 593.98 | 791.71 | 989.47 |
135 | 390.95 | 585.83 | 780.84 | 975.89 |
136 | 385.51 | 577.67 | 769.97 | 962.30 |
137 | 380.07 | 569.51 | 759.09 | 948.70 |
138 | 374.63 | 561.35 | 748.20 | 935.10 |
139 | 369.18 | 553.18 | 737.32 | 921.49 |
140 | 363.73 | 545.01 | 726.42 | 907.87 |
141 | 358.28 | 536.84 | 715.52 | 894.25 |
142 | 352.83 | 528.66 | 704.62 | 880.62 |
143 | 347.37 | 520.48 | 693.71 | 866.99 |
144 | 341.91 | 512.29 | 682.80 | 853.35 |
145 | 336.45 | 504.10 | 671.88 | 839.70 |
146 | 330.99 | 495.91 | 660.95 | 826.05 |
147 | 325.52 | 487.71 | 650.03 | 812.39 |
148 | 320.05 | 479.51 | 639.09 | 798.73 |
149 | 314.58 | 471.30 | 628.15 | 785.05 |
150 | 309.10 | 463.09 | 617.21 | 771.38 |
where
where
Trip-Point Region | LM57 Trip Point Range | a | b | c |
---|---|---|---|---|
J2 | −41°C to 52°C | – 0.00129 | − 5.166 | 947.6 |
J3 | 52°C to 97°C | – 0.00191 | − 7.752 | 1420.9 |
J4 | 97°C to 119°C | – 0.00253 | − 10.339 | 1894.3 |
J5 | 119°C to 150°C | – 0.00316 | − 12.924 | 2367.7 |
The LM57 uses the voltage at the two SENSE pins to set the trip point for the temperature switch. It is possible to drive the two SENSE pins with a voltage equal to the value generated by the resistor and the internal current-source and have the same switch point. Thus one can use an external DAC to drive each SENSE pin, allowing for the temperature trip point to be set dynamically by the system processor. Table 3 shows the RSENSE value and its corresponding generated SENSE pin voltage (the center value).
RSENSE (kΩ) | SENSE Pin Voltage (mV) |
---|---|
Center Value | |
976 | 1875 |
825 | 1585 |
698 | 1341 |
590 | 1134 |
499 | 959 |
412 | 792 |
340 | 653 |
280 | 538 |
226 | 434 |
178 | 342 |
140 | 269 |
105 | 202 |
75 | 146 |
46.4 | 87 |
22.6 | 43 |
0.01 | 0 |
RSENSE2 | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J2 (1) | J3 (1) | J4 (1) | J5 (1) | |||||||||||
976 kΩ | 825 kΩ | 698 kΩ | 590 kΩ | 499 kΩ | 412 kΩ | 340 kΩ | 280 kΩ | 226 kΩ | 178 kΩ | 140 kΩ | 105 kΩ | 75 kΩ | ||
RSENSE1 | 976 kΩ | –40.68 | –16.26 | 7.33 | 30.38 | 52.73 | 67.77 | 82.74 | 97.47 | 108.61 | 119.62 | 128.46 | 137.28 | 146.08 |
825 kΩ | –39.13 | –14.76 | 8.79 | 31.81 | 53.68 | 68.71 | 83.67 | 98.17 | 109.30 | 120.18 | 129.01 | 137.83 | 146.62 | |
698 kΩ | –37.57 | –13.27 | 10.24 | 33.24 | 54.62 | 69.65 | 84.60 | 98.86 | 110.00 | 120.73 | 129.56 | 138.38 | 147.16 | |
590 kΩ | –36.03 | –11.78 | 11.70 | 34.67 | 55.56 | 70.59 | 85.53 | 99.56 | 110.70 | 121.28 | 130.12 | 138.93 | 147.71 | |
499 kΩ | –34.49 | –10.29 | 13.15 | 36.10 | 56.50 | 71.52 | 86.46 | 100.25 | 111.39 | 121.84 | 130.67 | 139.49 | 148.25 | |
412 kΩ | –32.95 | –8.81 | 14.60 | 37.53 | 57.44 | 72.46 | 87.40 | 100.95 | 112.09 | 122.39 | 131.22 | 140.04 | 148.80 | |
340 kΩ | –31.41 | –7.32 | 16.05 | 38.95 | 58.39 | 73.40 | 88.33 | 101.64 | 112.79 | 122.94 | 131.77 | 140.59 | 149.34 | |
280 kΩ | –29.88 | –5.83 | 17.49 | 40.38 | 59.33 | 74.33 | 89.26 | 102.34 | 113.48 | 123.50 | 132.32 | 141.14 | 149.88 | |
226 kΩ | –28.34 | –4.35 | 18.93 | 41.81 | 60.27 | 75.27 | 90.19 | 103.03 | 114.18 | 124.05 | 132.87 | 141.69 | 150.43 | |
178 kΩ | –26.83 | –2.88 | 20.36 | 43.23 | 61.21 | 76.20 | 91.12 | 103.73 | 114.87 | 124.60 | 133.43 | 142.24 | ||
140 kΩ | –25.32 | –1.42 | 21.79 | 44.65 | 62.15 | 77.14 | 92.05 | 104.42 | 115.57 | 125.15 | 133.98 | 142.79 | ||
105 kΩ | –23.80 | 0.04 | 23.22 | 46.07 | 63.08 | 78.07 | 92.99 | 105.11 | 116.26 | 125.71 | 134.53 | 143.34 | ||
75 kΩ | –22.29 | 1.50 | 24.65 | 47.50 | 64.02 | 79.01 | 93.92 | 105.81 | 116.95 | 126.26 | 135.08 | 143.89 | ||
46.4 kΩ | –20.77 | 2.96 | 26.08 | 48.92 | 64.96 | 79.94 | 94.84 | 106.50 | 117.65 | 126.81 | 135.63 | 144.44 | ||
22.6 kΩ | –19.26 | 4.42 | 27.51 | 50.33 | 65.90 | 80.87 | 95.77 | 107.19 | 118.34 | 127.36 | 136.18 | 144.99 | ||
0.01 kΩ | –17.75 | 5.88 | 28.94 | 51.75 | 66.84 | 81.81 | 96.70 | 107.89 | 119.04 | 127.91 | 136.73 | 145.54 |
RSENSE2 | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
J2 (1) | J3 (1) | J4 (1) | J5 (1) | |||||||||||
976 kΩ | 825 kΩ | 698 kΩ | 590 kΩ | 499 kΩ | 412 kΩ | 340 kΩ | 280 kΩ | 226 kΩ | 178 kΩ | 140 kΩ | 105 kΩ | 75 kΩ | ||
RSENSE1 | 976 kΩ | 1306.23 | 1183.77 | 1064.00 | 945.63 | 1243.67 | 1125.34 | 1006.75 | 1185.27 | 1066.00 | 1184.05 | 1064.59 | 944.83 | 824.96 |
825 kΩ | 1298.50 | 1176.23 | 1056.56 | 938.23 | 1236.27 | 1117.93 | 999.34 | 1177.83 | 1058.52 | 1176.57 | 1057.10 | 937.33 | 817.53 | |
698 kΩ | 1290.72 | 1168.70 | 1049.13 | 930.83 | 1228.88 | 1110.52 | 991.92 | 1170.40 | 1051.03 | 1169.10 | 1049.62 | 929.83 | 810.09 | |
590 kΩ | 1283.03 | 1161.16 | 1041.69 | 923.43 | 1221.48 | 1103.10 | 984.51 | 1162.96 | 1043.55 | 1161.63 | 1042.13 | 922.33 | 802.66 | |
499 kΩ | 1275.33 | 1153.62 | 1034.26 | 916.02 | 1214.09 | 1095.69 | 977.09 | 1155.52 | 1036.07 | 1154.16 | 1034.65 | 914.83 | 795.22 | |
412 kΩ | 1267.64 | 1146.09 | 1026.82 | 908.62 | 1206.69 | 1088.28 | 969.66 | 1148.09 | 1028.59 | 1146.68 | 1027.16 | 907.33 | 787.78 | |
340 kΩ | 1259.94 | 1138.55 | 1019.38 | 901.22 | 1199.30 | 1080.87 | 962.22 | 1140.65 | 1021.10 | 1139.21 | 1019.67 | 899.83 | 780.35 | |
280 kΩ | 1252.25 | 1131.02 | 1011.99 | 893.82 | 1191.90 | 1073.45 | 954.78 | 1133.22 | 1013.62 | 1131.74 | 1012.19 | 892.33 | 772.91 | |
226 kΩ | 1244.55 | 1123.48 | 1004.62 | 886.42 | 1184.50 | 1066.04 | 947.35 | 1125.78 | 1006.14 | 1124.27 | 1004.70 | 884.83 | 765.48 | |
178 kΩ | 1236.99 | 1116.05 | 997.26 | 879.02 | 1177.11 | 1058.63 | 939.91 | 1118.35 | 998.66 | 1116.79 | 997.22 | 877.33 | ||
140 kΩ | 1229.38 | 1108.61 | 989.89 | 871.61 | 1169.71 | 1051.22 | 932.48 | 1110.91 | 991.17 | 1109.32 | 989.73 | 869.82 | ||
105 kΩ | 1221.76 | 1101.18 | 982.53 | 864.21 | 1162.32 | 1043.80 | 925.04 | 1103.48 | 983.69 | 1101.85 | 982.25 | 862.32 | ||
75 kΩ | 1214.15 | 1093.74 | 975.16 | 856.81 | 1154.92 | 1036.39 | 917.61 | 1096.04 | 976.21 | 1094.38 | 974.76 | 854.82 | ||
46.4 kΩ | 1206.53 | 1086.30 | 967.80 | 849.41 | 1147.53 | 1028.98 | 910.17 | 1088.60 | 968.73 | 1086.90 | 967.28 | 847.32 | ||
22.6 kΩ | 1198.92 | 1078.87 | 960.43 | 842.01 | 1140.13 | 1021.57 | 902.74 | 1081.17 | 961.24 | 1079.43 | 959.79 | 839.82 | ||
0.01 kΩ | 1191.30 | 1071.43 | 953.07 | 834.62 | 1132.74 | 1014.15 | 895.30 | 1073.73 | 953.76 | 1072.04 | 952.31 | 832.32 |
The TOVER active high, push-pull output and the TOVER Active Low, Open-Drain Output both assert at the same time whenever the Die Temperature reaches the Trip Point. They also assert simultaneously whenever the TRIP TEST pin is set high. Both outputs de-assert when the die temperature goes below the (Temperature Trip Point) - (Hysteresis). These two types of digital outputs enable the user the flexibility to choose the type of output that is most suitable for his design.
Either the TOVER or the TOVER Digital Output pins can be left open if not used.
The TOVER Active Low, Open-Drain Digital Output, if used, requires a pullup resistor between this pin and VDD.
The LM57 has some noise immunity to a premature trigger due to noise on the power supply. With the die temperature at 1°C below the trip point, there are no premature triggers for a square wave injected into the power supply with a magnitude of 100 mVPP over a frequency range of 100 Hz to 2 MHz. Above the frequency a premature trigger may occur.
With the die temperature at 2°C below the trip point, and a magnitude of 200 mVPP, there are no premature triggers from 100 Hz to 300 kHz. Above that frequency a premature trigger may occur.
Therefore if the supply line is noisy, it is recommended that a local supply decoupling capacitor be used to reduce that noise.
The TRIP TEST pin provides a means to test the digital outputs by causing them to assert, regardless of temperature.
In addition, when the TRIP TEST pin is pulled high the VTEMP pin will be at the VTRIP voltage.
The VTEMP push-pull output provides the ability to sink and source significant current. This is beneficial when, for example, driving dynamic loads like an input stage on an analog-to-digital converter (ADC). In these applications the source current is required to quickly charge the input capacitor of the ADC. See the Typical Application section for more discussion of this topic. The LM57 is ideal for this and other applications which require strong source or sink current.
A load capacitor on VTEMP can help to filter noise.
For noisy environments, TI recommends a 100 nF supply decoupling capacitor placed closed across VDD and GND pins of LM57.
The VTEMP Output handles capacitive loading well. In an extremely noisy environment, or when driving a switched sampling input on an ADC, it may be necessary to add some filtering to minimize noise coupling. Without any precautions, the VTEMP can drive a capacitive load less than or equal to 1100 pF as shown in Figure 13. For capacitive loads greater than 1100 pF, a series resistor is required on the output, as shown in Figure 14, to maintain stable conditions.
CLOAD | Minimum RS |
---|---|
1.1 to 99 nF | 3 kΩ |
100 to 999 nF | 1.5 kΩ |
1 μF | 750 Ω |
The LM57 is very linear over temperature and supply voltage range. Due to the intrinsic behavior of an NMOS/PMOS rail-to-rail buffer, a slight shift in the output can occur when the supply voltage is ramped over the operating range of the device. The location of the shift is determined by the relative levels of VDD and VTEMP. The shift typically occurs when VDD − VTEMP = 1 V.
This slight shift (a few millivolts) takes place over a wide change (approximately 200 mV) in VDD or VTEMP. Since the shift takes place over a wide temperature change of 5°C to 20°C, VTEMP is always monotonic. The accuracy specifications in the table already includes this possible shift.
The LM57 has several modes of operation as detailed in the following drawings.
As shown in Figure 17 the LM57 has a TRIP Test input simplifying in situ board conductivity testing. Forcing TRIP TEST pin "HIGH" will drive the TOVER pin "LOW" and the TOVER pin "HIGH".
In the circuit shown in Figure 18 when TOVER goes active high, it drives trip test high. Trip test high causes TOVER to stay high. It is therefore latched. To release the latch, power down, then power up. The LM57 always comes up in a released condition.
The TRIP TEST pin, normally used to check the operation of the TOVER and TOVER pins, may be used to latch the outputs whenever the temperature exceeds the programmed limit and causes the digital outputs to assert. As shown in Figure 19, when TOVER goes high, the TRIP TEST input is also pulled high and causes TOVER output to latch high and the TOVER output to latch low. Momentarily switching the TRIP TEST input low will reset the LM57 to normal operation. The resistor limits the current out of the TOVER output pin.