Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM74502, LM74502H Low IQ High Side Switch Controller with Reverse Polarity and Overvoltage Protection
1 Features
- 3.2-V to 65-V input range (3.9-V start-up)
- –65-V input reverse voltage rating
- Integrated charge pump to drive
- Gate drive variants
- LM74502: 60-μA peak gate drive source capacity
- LM74502H: 11-mA peak gate drive source capacity
- 2.3-A peak gate sink current capacity
- Enable pin feature
- 45-µA typical operating quiescent current (EN/UVLO = High)
- 1-µA shutdown current (EN/UVLO = Low)
- Adjustable overvoltage and undervoltage protection
- –40°C to +125°C ambient operating temperature range
- Available in 8-pin SOT-23 package 2.90 mm × 1.60 mm