Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM7480 3-V to 65-V, Ideal Diode Controller Driving Back to Back NFETs
1 Features
- Qualified for extended temperature applications
- Device temperature:
–55°C to +125°C ambient operating temperature range
- 3-V to 65-V input range
- Reverse input protection down to –65 V
- Drives external back-to-back N-channel MOSFETs in
common drain and common source configurations
- Ideal diode operation with 10.5-mV A to C forward voltage drop regulation (LM74800)
- Low reverse detection threshold (–4.5 mV) with fast response (0.5 µs)
- 20-mA peak gate (DGATE) turnon current
- 2.6-A peak DGATE turnoff current
- Adjustable overvoltage protection
- Low 2.87-µA shutdown current (EN/UVLO = Low)
- Available in space saving 12-pin WSON
package