Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM7705 Low-Noise Negative Bias Generator
1 Features
- Regulated Output Voltage −0.232 V
- Output Voltage Tolerance 5%
- Output Voltage Ripple 4 mVPP
- Supply Voltage 3 V to 5.25 V
- Conversion Efficiency Up to 98%
- Quiescent Current 78 µA
- Shutdown Current 20 nA
- Turnon Time 500 µs
- Operating Temperature Range −40°C to 125°C
- 8-Pin VSSOP Package