The LM94022/-Q1 device is a precision analog output CMOS integrated-circuit temperature sensor with selectable linear negative temperature coefficient (NTC). A class-AB output structure gives the LM94022/-Q1 strong output source and sink current capability for driving heavy transient loads such as that presented by the input of a sample-and-hold analog-to-digital converter. The low 5.4-µA supply current and 1.5-V operating voltage of the LM94022/-Q1 make it ideal for battery-powered systems as well as general temperature-sensing applications.
The Gain Select 1 (GS1) and Gain Select 0 (GS0) logic inputs select one of four gains for the temperature-to-voltage output transfer function: −5.5 mV/°C, −8.2 mV/°C, −10.9 mV/°C, and −13.6 mV/°C. Selecting –5.5 mV/°C (GS1 and GS0 both tied low), allows the LM94022/-Q1 to operate down to 1.5-V supply while measuring temperature over the full range of −50°C to +150°C. Maximum temperature sensitivity, –13.6 mV/°C, is selected when GS1 and GS0 are both tied high. The gain-select inputs can be tied directly to VDD or Ground without any pullup or pulldown resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM94022 | SC70 (5) | 2.00 mm × 1.25 mm |
LM94022-Q1 |
Changes from E Revision (June 2013) to F Revision
Changes from D Revision (February 2013) to E Revision
Changes from C Revision (May 2005) to D Revision
PIN | TYPE | EQUIVALENT CIRCUIT | FUNCTION | |
---|---|---|---|---|
NAME | NO. | |||
GS1 | 5 | Logic Input | ![]() |
Gain Select 1 - One of two logic inputs for selecting the slope of the output response |
GS0 | 1 | Logic Input | Gain Select 0 - One of two logic inputs for selecting the slope of the output response | |
OUT | 3 | Analog Output | ![]() |
Outputs a voltage which is inversely proportional to temperature |
VDD | 4 | Power | — | Positive Supply Voltage |
GND | 2 | Ground | — | Power Supply Ground |