Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMG2610 Integrated 650-V GaN Half Bridge for Active-Clamp Flyback Converters
1 Features
- 650-V GaN power-FET half bridge
- 170-mΩ
low-side and 248-mΩ high-side GaN FETs
- Integrated gate drivers with low
propagation delays and adjustable turn-on slew-rate control
- Current-sense emulation with
high-bandwidth and high accuracy
- Low-side / high-side gate-drive
interlock
- High-side gate-drive signal level
shifter
- Smart-switched bootstrap diode
function
- High-side start up : < 8 us
- Low-side / high-side
cycle-by-cycle over-current protection
- Over-temperature protection with
FLT pin reporting
- AUX idle quiescent current: 240
μA
- AUX standby quiescent current: 50 μA
- BST idle quiescent current: 60 μA
- Maximum supply and input logic pin
voltage: 26 V
- 9x7 mm QFN package with dual thermal pads