The LMH1218 device is a low-power cable driver with integrated reclocker to drive serial video data compatible to SMPTE-SDI, SMPTE 2022-5/6, 10GbE Ethernet, and DVB-ASI standards. The LMH1218 supports up to 11.88 Gbps to enable Ultra High Definition Video for 4K/8K applications. With 75-Ω and 50-Ω transmitter outputs, the LMH1218 enables multiple media options such as coax, fiber, and FR-4 PCB.
The integrated 2-to-1 MUX on the input of the LMH1218 enables selection between two video sources, while the programmable equalizer compensates for the printed-circuit board loss to extend signal reach. With a wide range clock-and-data recovery (CDR) circuit, the on-chip reclocker automatically detects and locks to serial data from 270 Mbps to 11.88 Gbps without the need for an external reference clock and loop filter component, thereby simplifying board design and lowering system cost. The reclocked serial data can be routed to either the 75-Ω or 50-Ω transmitter output, or both simultaneously (1-to-2 fanout mode). The output voltage swing is compatible to SFF-8431 (SFP+), ST-2082/1 (Proposed), SMPTE 424M, 344M, 292M, and 259M standards.
A non-disruptive eye monitor allows for real-time measurement of serial data to simplify system start-up or field tuning. The LMH1218 can be programmed using SPI or SMBus Interface.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMH1218 | WQFN (24) | 4.00 mm × 4.00 mm |
Changes from D Revision (December 2017) to E Revision
Changes from C Revision (December 2016) to D Revision
Changes from B Revision (February 2016) to C Revision
Changes from A Revision (March 2015) to B Revision
Changes from * Revision (February 2015) to A Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CONTROL/INDICATOR I/O | |||
ENABLE | 6 | Input, 4-Level | Powers down device when pulled low
1 kΩ to VDD:
Float(Default):
20 kΩ to GND:
1 kΩ to GND:
|
LOCK | 16 | Output, 2.5-V LVCMOS, 2-Level | Indicates CDR lock detect status
High:
Low:
|
LOS_INT_N | 13 | Output,
LVCMOS Open-Drain, 2-Level |
Programmable Interrupt caused by change in LOS, violation of internal eye monitor threshold, or change in lock. External 4.7-kΩ pullup resistor is required. This pin is 3.3-V LVCMOS tolerant. |
MISO | 15 | Output, 2.5-V LVCMOS, 2-Level | SPI Master Input / Slave Output. LMH1218 SPI data transmit |
MODE_SEL | 1 | Input, 4-Level | Determines Device Configuration: SPI or SMBus
1 kΩ to VDD:
|
MOSI | 4 | Input, 2-Level | SPI Master Output / Slave Input. LMH1218 SPI data receive |
RESERVED | 5, 17, 18 | — | No Connect |
SCK | 3 | Input, 2.5V LVCMOS, 2-Level | SPI serial clock input |
SMPTE_10GbE | 14 | — | No Connect |
SS_N | 2 | Input, 2-Level | SPI Slave Select. This pin has internal pullup |
HIGH-SPEED DIFFERENTIAL I/O | |||
IN0+ | 11 | Input, Analog | Inverting and noninverting differential inputs. An on-chip 100-Ω terminating resistor connects IN0+ to IN0-. Inputs require 4.7-µF, AC-coupling capacitors. |
IN0– | 12 | Input, Analog | |
IN1+ | 8 | Input, Analog | Inverting and noninverting differential inputs. An on-chip 100-Ω terminating resistor connects IN1+ to IN1-. Inputs require 4.7-µF, AC-coupling capacitors. |
IN1– | 9 | Input, Analog | |
OUT0+ | 20 | Output, 75-Ω CML Compatible | Inverting and noninverting 75-Ω outputs. An on-chip 75-Ω terminating resistor connects OUT0+ and OUT0- to VDD. Outputs require 4.7-µF, AC-coupling capacitors |
OUT0– | 19 | Output, 75-Ω CML Compatible | |
OUT1+ | 23 | Output, Analog | Inverting and noninverting differential outputs. An on-chip 100-Ω terminating resistor connects OUT1+ to OUT1-. Outputs require 4.7-µF, AC-coupling capacitors |
OUT1– | 22 | Output, Analog | |
POWER | |||
DAP | — | Ground | Exposed DAP, connect to GND using at least 5 vias (see package drawing) |
VDD | 7, 21 | 2.5-V Supply | 2.5 V ± 5% |
VSS | 10, 24 | Ground | Ground |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADDR0 | 2 | Input, 4-Level | 4-level strap pins used to set the SMBus address of the device. The pin state is read on power-up. The multi-level nature of these pins allows for 16 unique device addresses. Note the SMBus section for further details. The four strap options include:
1 kΩ to VDD:
Float(Default): Represents logic state 10'b 7-bits SMBus address = 0x17 20 kΩ to GND:
1 kΩ to GND:
|
ADDR1 | 15 | ||
ENABLE | 6 | Input, 4-Level | Powers down device when pulled low
1 kΩ to VDD:
Float(Default): Reserved 20 kΩ to GND:
1 kΩ to GND:
|
LOCK | 16 | Output, 2.5-V LVCMOS, 2-Level | Indicates CDR lock Status
High:
Low:
|
LOS_INT_N | 13 | Output, LVCMOS
Open-Drain, 2-Level |
Programmable Interrupt caused by change in LOS, violation of internal eye monitor threshold, change in lock. External 4.7-kΩ pullup resistor is required. This pin is 3.3-V LVCMOS tolerant. |
MODE_SEL | 1 | Input, 4-Level | Determines Device Configuration: SPI or SMBus
1 kΩ to GND: SMBUS mode. See Initialization Set Up |
RESERVED | 5, 17, 18 | — | No Connect |
SCL | 3 | Input, 2-Level | SMBus clock input / open-drain. External 2-kΩ to 5-kΩ pullup resistor is required as per SMBus interface standard. This pin is 3.3-V LVCMOS tolerant. |
SDA | 4 | I/O, Open-Drain, 2-Level | SMBus data input / open-drain. External 2-kΩ to 5-kΩ pullup resistor is required as per SMBus interface standard. This pin is 3.3-V LVCMOS tolerant. |
SMPTE_10GbE | 14 | No Connect | |
HIGH-SPEED DIFFERENTIAL I/O | |||
DAP | — | Ground | Exposed DAP, connect to GND using at least 5 vias (see package drawing) |
IN0+ | 11 | Input, Analog | Inverting and noninverting differential inputs. An on-chip 100-Ω terminating resistor connects IN0+ to IN0–. Inputs require 4.7-µF, AC-coupling capacitors. |
IN0– | 12 | Input, Analog | |
IN1+ | 8 | Input, Analog | Inverting and noninverting differential inputs. An on-chip 100-Ω terminating resistor connects IN0+ to IN0–. Inputs require 4.7-µF, AC-coupling capacitors. |
IN1– | 9 | Input, Analog | |
OUT0+ | 20 | Output, 75-Ω CML Compatible | Inverting and noninverting 75-Ω outputs. An on-chip 75-Ω terminating resistor connects OUT0+ and OUT0– to VDD. Outputs require 4.7-µF, AC-coupling capacitors |
OUT0– | 19 | Output, 75-Ω CML Compatible | |
OUT1+ | 23 | Output, Analog | Inverting and noninverting differential outputs. An on-chip 100 Ω terminating resistor connects OUT1+ to OUT1–. Outputs require 4.7-µF, AC-coupling capacitors |
OUT1– | 22 | Output, Analog | |
VDD | 7, 21 | 2.5-V Supply | 2.5 V ± 5% |
VSS | 10, 24 | Ground | Ground |