Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMH13000 High-Speed Pulsed and Continuous
Output Current Driver
1 Features
- Voltage-controlled current driver
(current sink)
- Supports continuous and pulsed
operation
- Continuous current: 50mA
to 1A
- Pulsed current: 50mA to
5A
- Rise time
(tr): 1ns rise time
- Pulsed train: up
to 250MHz
- Low-current and high-current
modes
- 18V tolerance on IOUT
- Supports LVDS, TTL, CMOS logic
- Wide power supply voltage: 3V to
5.5V
- Integrated thermal shutdown and
power-down