Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMH6572 Triple 2:1 High Speed Video Multiplexer
1 Features
- 350-MHz, 250-mV, −3-dB Bandwidth
- 290-MHz, 2-VPP, −3-dB Bandwidth
- 10-ns Channel Switching Time
- 90-dB Channel to Channel Isolation at 5 MHz
- 0.02%, 0.02° Diff. Gain, Phase
- 0.1-dB Gain Flatness to 140 MHz
- 1400-V/μs Slew Rate
- Wide Supply Voltage Range:
6 V (±3 V) to 12 V (±6 V)
- −78-dB HD2 at 10 MHz
- −75-dB HD3 at 10 MHz