Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMH6574 4:1 High Speed Video Multiplexer
1 Features
- 500 MHz, 500 mV −3 dB Bandwidth, AV = 2
- 400 MHz, 2 VPP −3 dB Bandwidth, AV = 2
- 8 ns Channel Switching Time
- 70 dB Channel to Channel Isolation at 10 MHz
- 0.02%, 0.05° Diff. Gain, Phase
- 0.1 dB Gain Flatness to 150 MHz
- 2200 V/μs Slew Rate
- Wide Supply Voltage Range: 6 V (±3 V) to 12 V (±6 V)
- −68 dB HD2 at 5 MHz
- −84 dB HD3 at 5 MHz
2 Applications
- Video Router
- Multi Input Video Monitor
- Instrumentation / Test Equipment
- Receiver IF Diversity Switch
- Multi Channel A/D Driver
- Picture in Picture Video Switch