The LMT84 is a precision CMOS temperature sensor with ±0.4°C typical accuracy (±2.7°C maximum) and a linear analog output voltage that is inversely proportional to temperature. The 1.5-V supply voltage operation, 5.4-μA quiescent current, and 0.7-ms power-on time enable effective power-cycling architectures to minimize power consumption for battery-powered applications such as drones and sensor nodes. The LMT84LPG through-hole TO-92S package fast thermal time constant supports off-board time-temperature sensitive applications such as smoke and heat detectors. The accuracy over the wide operating range and other features make the LMT84 an excellent alternative to thermistors.
For devices with different average sensor gains and comparable accuracy, refer to Comparable Alternative Devices for alternative devices in the LMT8x family.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMT84 | SOT (5) | 2.00 mm x 1.25 mm |
TO-92 (3) | 4.30 mm x 3.50 mm | |
TO-92S (3) | 4.00 mm x 3.15 mm |
Changes from D Revision (June 2017) to E Revision
Changes from C Revision (October 2015) to D Revision
Changes from B Revision (May 2014) to C Revision
Changes from A Revision (June 2013) to B Revision