Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
LMX1906-SP Space Grade Low-Noise, High-Frequency JESD204B/C Buffer, Multiplier
and Divider
1 Features
- SMD #5962-23202
- Total ionizing dose 100
krad (ELDRS-free)
- Single event latch-up
(SEL) immune up to 87 MeV - cm2 /mg
- Single event functional
interrupt (SEFI) immune up to 87 MeV -
cm2 /mg
- Clock buffer for 300-MHz to 15-GHz frequency
- Ultra-Low Noise
- Noise floor of –159 dBc/Hz at 6-GHz output
- 36-fs additive jitter (100 Hz to fCLK) at 6-GHz output
- 5-fs additive jitter (100 Hz - 100 MHz)
- 4 high-frequency clocks with corresponding SYSREF outputs
- Shared divide by 1 (Buffer), 2, 3, 4, 5, 6, 7, and 8
- Shared programmable multiplier x2, x3, and x4
- Support pin mode options to
configure the device without SPI
- LOGICLK output with corresponding SYSREF output
- On separate divide bank
- 1, 2, 4 pre-divider
- 1 (bypass), 2, …, 1023 post divider
- 8 programmable output power levels
- Synchronized SYSREF clock outputs
- 508 delay step adjustments of less than 2.5 ps each at 12.8 GHz
- Generator and repeater modes
- Windowing feature for SYSREFREQ pins to optimize timing
- SYNC feature to all divides and multiple devices
- 2.5-V operating voltage
- –55ºC to +125ºC operating temperature