Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMX2571-EP Low-Power, High-Performance PLLatinum RF Synthesizer With FSK Modulation
1 Features
- VID#: V62/21613-01XE
- -55 °C to +125 °C Operating
Temperature
- Any Frequency From 10 MHz to 1344
MHz
- Low Phase Noise and Spurs
- –123 dBc/Hz at 12.5-kHz
Offset at 480 MHz
- –145 dBc/Hz at 1-MHz
Offset at 480 MHz
- Normalized PLL Noise
Floor of –231 dBc/Hz
- Spurious Better Than –75
dBc/Hz
- New FastLock to Reduce Lock
Time
- A Novel Technique to Remove
Integer Boundary Spurs
- Integrated 5-V Charge Pump and
Output Divider for External VCO Operation
- 2-, 4-, and 8-Level or Arbitrary
Level Direct Digital FSK Modulation
- One TX/RX Output or Two Fanout
Outputs
- Low Current Consumption
- 39-mA Typical Synthesizer
Mode (Internal VCO)
- 9-mA Typical PLL Mode
(External VCO)
- 24-Bit Fractional-N Delta Sigma
Modulator
- Functional Differences between LMX2571 vs LMX2571-EP
- LMX2571-EP has no TrCtl
Pin
- LMX2571-EP has no OSCin*
pin, Differential Mode, or Crystal Mode