SNVSB23 March 2018 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Automotive Infotainment, Cluster, Radar, and Camera Power Applications
space
The LP8752x-Q1 device is designed to meet the power-management requirements of the latest processors and platforms in various automotive power applications. The device contains four step-down DC/DC converter cores, which are configured as a 4-phase output, 3-phase and 1-phase outputs, 2-phase and 2-phase outputs, one 2-phase and two 1-phase outputs, or four 1-phase outputs. The device is controlled by an I2C-compatible serial interface and by enable signals.
The automatic pulse-width-modulation (PWM) to pulsed-frequency-modulation (PFM) operation (AUTO mode), together with the automatic phase adding and phase shedding, maximizes efficiency over a wide output-current range. The LP8752x-Q1 supports remote differential-voltage sensing for multiphase outputs to compensate IR drop between the regulator output and the point-of-load (POL) improving the accuracy of the output voltage. The switching clock can be forced to PWM mode and also synchronized to an external clock to minimize the disturbances.
The LP8752x-Q1 device supports load-current measurement without the addition of external current-sense resistors. The device also supports programmable start-up and shutdown delays and sequences synchronized to enable signals. The sequences can include GPIO signals to control external regulators, load switches, and processor reset. During start-up and voltage change, the device controls the output slew rate to minimize output-voltage overshoot and in-rush current.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP87521-Q1 | VQFN-HR (26) | 4.50 mm × 4.00 mm |
LP87522-Q1 | ||
LP87523-Q1 | ||
LP87524-Q1 | ||
LP87525-Q1 |
DATE | REVISION | NOTES |
---|---|---|
March 2018 | * | Initial Release |
PART NUMBER | DC/DC CONFIGURATIONS |
---|---|
LP87521-Q1 | One 4-phase output |
LP87522-Q1 | One 3-phase and one 1-phase outputs |
LP87523-Q1 | One 2-phase and two 1-phase outputs |
LP87524-Q1 | Four 1-phase outputs |
LP87525-Q1 | Two 2-phase outputs |