The MCT8316A-Q1 provides a single-chip, code-free sensorless trapezoidal device for customers requiring high speed operation (up to 3kHz electrical) or very fast startup time (<50ms) for 12 to 24V brushless-DC motors up to 8A peak current. The MCT8316A-Q1 integrates three 1/2-H bridges with 40V absolute maximum capability and a very low RDS(ON) of 95mΩ (high-side + low-side). Power management features of an adjustable buck regulator and LDO generate the 3.3V or 5.0V voltage rails for the device and can be used to power external circuits.
Sensorless trapezoidal control is highly configurable ranging from motor start-up behavior to closed loop operation through register settings. These settings can be saved in non-volatile EEPROM, which allows the device to operate stand-alone once the device has been configured. The device receives a speed command through a PWM input, analog voltage, variable frequency square wave or I2C command. There are a large number of protection features integrated into the MCT8316A-Q1, intended to protect the device, motor, and system against fault events.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE (NOM)(2) |
---|---|---|
MCT8316A1VQRGFRQ1 | Wettable flank VQFN (40) | 7.00mm × 5.00mm |
Documentation for reference:
PIN | 40-pin Package | TYPE(1) | DESCRIPTION |
---|---|---|---|
NAME | MCT8316A-Q1 | ||
AGND | 26 | GND | Device analog ground. Refer Layout Guidelines for connections recommendation. |
AVDD | 27 | PWR O | 3.3V internal regulator output. Connect a X5R or X7R, 1µF, 6.3V ceramic capacitor between the AVDD and AGND pins. This regulator can source up to 20mA externally. |
BRAKE | 35 | I | High → brake the
motor Low → normal operation Connect to PGND via 10kΩ resistor, if not used |
CP | 8 | PWR | Charge pump output. Connect a X5R or X7R, 1µF, 16V ceramic capacitor between the CP and VM pins. |
CPH | 7 | PWR | Charge pump switching node. Connect a X5R or X7R, 47nF, ceramic capacitor between the CPH and CPL pins. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
CPL | 6 | PWR | |
DACOUT2/SOX | 36 | O | Multipurpose pin: DAC output when configured as DACOUT2 CSA output configured as SOX |
DACOUT1 | 37 | O | DAC output DACOUT1 |
DACOUT2 | 38 | O | DAC output DACOUT2 |
DGND | 2 | GND | Device digital ground. Refer Layout Guidelines for connections recommendation. |
DIR | 34 | I | Direction of motor
spinning; When low, phase driving sequence is OUT A → OUT B → OUT C When high, phase driving sequence is OUT A → OUT C → OUT B Connect to PGND via 10kΩ resistor, if not used |
DRVOFF | 21 | I | Coast (Hi-Z) all six MOSFETs. |
DVDD | 1 | PWR | 1.5V internal regulator output. Connect a X5R or X7R, 1µF, 6.3V ceramic capacitor between the DVDD and DGND pins. |
EXT_CLK | 33 | I | External clock reference input in external clock reference mode. |
EXT_WD | 32 | I | External watchdog input. |
FB_BK | 3 | PWR I/O | Feedback for buck regulator. Connect to buck regulator output after the inductor/resistor. |
FG | 29 | O | Motor speed indicator output. Open-drain output requires an external pull-up resistor to 3.3V to 5V. |
GND_BK | 4 | GND | Buck regulator ground. Refer Layout Guidelines for connections recommendation. |
NC | 22, 23, 24, 25, 39 | - | No connection, open |
nFAULT | 40 | O | Fault indicator. Pulled logic-low with fault condition; Open-drain output requires an external pull-up resistor to 3.3V to 5V. |
OUTA | 13, 14 | PWR O | Half bridge output A |
OUTB | 16, 17 | PWR O | Half bridge output B |
OUTC | 19, 20 | PWR O | Half bridge output C |
PGND | 12, 15, 18 | GND | Device power ground. Refer Layout Guidelines for connections recommendation. |
SCL | 31 | I | I2C clock input |
SDA | 30 | I/O | I2C data line |
SPEED/WAKE | 28 | I | Device speed input; supports analog, frequency or PWM speed input. The speed pin input can be configured through SPD_CTRL_MODE. |
SW_BK | 5 | PWR | Buck switch node. Connect this pin to an inductor or resistor. |
VM | 9, 10, 11 | PWR I | Device and motor power supply. Connect to motor supply voltage; bypass to GND with a 0.1µF capacitor plus one bulk capacitor. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
Thermal pad | GND | Must be connected to AGND |