The TI MSP430™ family of ultra-low-power microcontrollers consists of several devices that feature different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the device to wake up from low-power modes to active mode in 3 µs (typical).
The MSP430F6459-HIREL is a microcontroller configured with an integrated 3.3-V LDO, four 16-bit timers, a high-performance 12-bit ADC, three USCIs, a hardware multiplier, DMA, an RTC module with alarm capabilities, a comparator, and up to 74 I/O pins.
Typical applications for these devices include analog and digital sensor systems, digital motor control, remote controls, thermostats, digital timers, and hand-held meters.
PART NUMBER | PACKAGE | BODY SIZE (NOM)(2) |
---|---|---|
MSP430F6459-HIREL | PZ (100) | 16.0 mm × 16.0 mm |
Figure 1-1 shows the functional block diagram for this device.
Changes from * Revision (July 2016) to A Revision
DEVICE | FLASH (KB) |
SRAM (KB)(5) |
Timer_A(3) | Timer_B(4) | USCI | ADC12_A (Ch) |
DAC12_A (Ch) |
Comp_B (Ch) |
I/O | USB | LCD | PACKAGE | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CHANNEL A: UART, IrDA, SPI |
CHANNEL B: SPI, I2C |
||||||||||||
MSP430F6459 | 512 | 66 | 5, 3, 3 | 7 | 3 | 3 | 12 ext, 4 int | 2 | 12 | 74 | No | Yes | 100 PZ |