Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
MSPM0G350x-Q1
Automotive Mixed-Signal Microcontrollers With CAN-FD Interface
1 Features
- Core
- Arm® 32-bit Cortex®-M0+ CPU with memory protection unit,
frequency up to 80MHz
- Functional Safety Quality-Managed
- Operating characteristics
- Extended temperature: –40°C up to 125°C
- Wide supply voltage range: 1.62V to 3.6V
- Memories
- Up to 128KB of flash memory with error correction code (ECC)
- Up to 32KB of SRAM with
hardware parity
- High-performance analog peripherals
- Two simultaneous sampling 12-bit 4Msps analog-to-digital converters (ADCs) with up to 17 external channels
- 14-bit effective resolution at 250ksps with hardware averaging
- One 12-bit 1Msps digital-to-analog converter with integrated output buffer (DAC)
- Two zero-drift zero-crossover chopper op-amps (OPA)
- 0.5µV/°C drift with chopping
- Integrated programmable gain stage, up to 32x
- One general-purpose amplifier (GPAMP)
- Three high-speed comparators (COMP) with 8-bit reference DACs
- 32ns propagation delay in high-speed mode
- Support low-power mode operation down to 0.7µA
- Programmable analog
connections between ADC, OPAs, COMP and DAC
- Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
- Integrated temperature sensor
- Integrated supply monitor
- Optimized low-power modes
- RUN: 101µA/MHz (CoreMark)
- SLEEP: 487µA at 4MHz
- STOP: 47µA at 32kHz
- STANDBY: 1.5µA with RTC and SRAM retention
- SHUTDOWN: 80nA with IO wake-up capability
- Intelligent digital peripherals
- 7-channel DMA controller
- Math accelerator supports DIV, SQRT, MAC and TRIG computations
- Seven timers supporting
up to 22 PWM channels
- One 16-bit
general-purpose timer
- One 16-bit
general-purpose timer supports QEI
- Two 16-bit
general-purpose timers support low-power operation in STANDBY
mode
- One 32-bit
high-resolution general-purpose timer
- Two 16-bit
advanced timers with deadband support up to 12 PWM channels
- Two window-watchdog timers
- RTC with alarm and calendar mode
- Enhanced communication interfaces
- Clock system
- Internal 4MHz to 32MHz oscillator with up to ±1.2% accuracy (SYSOSC)
- Phase-locked loop (PLL) up to 80MHz
- Internal 32kHz low-frequency oscillator (LFOSC) with ±3% accuracy
- External 4MHz to 48MHz crystal oscillator (HFXT)
- External 32kHz crystal oscillator(LFXT)
- External clock input
- Data integrity and encryption
- Cyclic redundancy checker (CRC-16, CRC-32)
- True random number generator (TRNG)
- AES encryption with 128- or 256-bit key
- Flexible I/O features
- Up to 60 GPIOs
- Two 5V-tolerant IOs
- Two high-drive IOs with 20mA drive strength
- Development support
- 2-pin serial wire debug (SWD)
- Package options
- 64-pin LQFP
- 48-pin LQFP, VQFN
- 32-pin VQFN
- 32 and 28-pin VSSOP
- Family members (also see Device Comparison)
- MSPM0G3505: 32KB flash, 16KB RAM
- MSPM0G3506: 64KB flash, 32KB RAM
- MSPM0G3507: 128KB flash, 32KB RAM
- Development kits and software (also see Tools and Software)
- Automotive qualification
- AEC-Q100 Grade 1
- 32- and 48-pin QFN with wettable flanks option