The OPA1612-Q1 device is a dual, SoundPlus™, bipolar-input operational amplifierthat achieves achieve very low 1.1-nV/√Hz noise density with an ultralow distortion of 0.000015% at 1 kHz. The OPA1612-Q1 device offers rail-to-rail output swing to within 600 mV with a 2-kΩ load, which increases headroom and maximizes dynamic range. These devices also have a high output drive capability of ±30 mA.
These devices operate over a very wide supply range of ±2.25 V to ±18 V, on only 3.6 mA of supply current per channel. The OPA1612-Q1 op amp is unity-gain stable and provide excellent dynamic behavior over a wide range of load conditions.
The dual version features completely independent circuitry for lowest crosstalk and freedom from interactions between channels, even when overdriven or overloaded.
The OPA1612-Q1 device is available in a SOIC-8 package. The device is specified from –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA1612-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |
Changes from * Revision (November 2015) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OUT A | O | Output, channel A |
2 | –IN A | I | Inverting input, channel A |
3 | +IN A | I | Noninverting input, channel A |
4 | V– | — | Negative (lowest) power supply |
5 | +IN B | I | Inverting input, channel B |
6 | –IN B | I | Noninverting input, channel B |
7 | OUT B | O | Output, channel B |
8 | V+ | — | Positive (highest) power supply |