Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
OPA166x Low-Power, Low-Noise-and-Distortion, Bipolar-Input
SoundPlus™ Audio Operational Amplifiers
1 Features
- Low noise: 3.3nV/√Hz at
1kHz
- Low distortion: 0.00006% at 1kHz
- Low quiescent current:
1.5mA per channel - Slew rate: 17V/μs
- Wide gain bandwidth: 22MHz (G = +1)
- Unity gain stable
- Rail-to-rail output
- Wide supply range:
±1.5V to ±18V or 3V to 36V - Dual and quad versions available
- Small package sizes:
Dual: SOIC-8 and VSSOP-8
Quad: SOIC-14 and
TSSOP-14