Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
OPA167x Low-Distortion Audio Operational Amplifiers
1 Features
- Low noise: 4.5 nV/√Hz at 1
kHz
- Low distortion: 0.0001% at 1 kHz
- High open-loop gain: 114 dB
- High common-mode rejection: 110 dB
- Low quiescent current:
- Low input bias current: 10 pA (typical)
- Slew rate: 9 V/μs
- Wide gain bandwidth: 16 MHz (G = 1)
- Unity-gain stable
- Rail-to-rail output
- Wide supply range:
- ±2.25 V to ±18 V, or 4.5 V to 36 V
- Single, dual, and quad-channel versions
- Available packages:
- Single: SOIC-8,
SOT-23
- Dual: SOIC-8, small SON-8, VSSOP-8
- Quad: Small QFN-16, SO-14, TSSOP-14
- Temperature range: –40°C to +85°C