The OPA180, OPA2180 and OPA4180 operational amplifiers (op amps) use TI's proprietary zero-drift techniques to simultaneously provide low offset voltage (75 μV), and near zero-drift over time and temperature. These miniature, high-precision, low-quiescent-current op amps offer high input impedance and rail-to-rail output swing within 18 mV of the rails. The input common-mode range includes the negative rail. Single- or dual-supplies ranging from 4 V to 36 V (±2 V to ±18 V) can be used.
The dual-channel version is offered in VSSOP-8 packages and SOIC-8 packages. The quad-channel version is offered in SOIC-14 and TSSOP-14 packages. The single and quad package offerings (OPA180 and OPA4180) are specified from –40°C to +125°C, and the dual package (OPA2180) is specified from –40°C to +105°C.
space
space
space
Changes from D Revision (May 2014) to E Revision
Changes from C Revision (December 2012) to D Revision
Changes from B Revision (December 2011) to C Revision
Changes from A Revision (November 2011) to B Revision
VERSION | PRODUCT | OFFSET VOLTAGE
(µV) |
OFFSET VOLTAGE DRIFT
(µV/°C) |
BANDWIDTH
(MHz) |
---|---|---|---|---|
Single | OPA188(4 V to 36 V) | 25 | 0.085 | 2 |
OPA180 (4 V to 36 V) | 75 | 0.35 | 2 | |
OPA333 (5 V) | 10 | 0.05 | 0.35 | |
OPA378 (5 V) | 50 | 0.25 | 0.9 | |
OPA735 (12 V) | 5 | 0.05 | 1.6 | |
Dual | OPA2188 (4 V to 36 V) | 25 | 0.085 | 2 |
OPA2180 (4 V to 36 V) | 75 | 0.35 | 2 | |
OPA2333 (5 V) | 10 | 0.05 | 0.35 | |
OPA2378 (5 V) | 50 | 0.25 | 0.9 | |
OPA2735 (12 V) | 5 | 0.05 | 1.6 | |
Quad | OPA4188 (4 V to 36 V) | 25 | 0.085 | 2 |
OPA4180 (4 V to 36 V) | 75 | 0.35 | 2 | |
OPA4330 (5 V) | 50 | 0.25 | 0.35 |