Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
OPA855 8-GHz Gain Bandwidth Product, Gain of 7-V/V Stable, Bipolar Input Amplifier
1 Features
- High gain bandwidth product: 8 GHz
- Decompensated, gain ≥ 7 V/V (stable)
- Low input voltage noise: 0.98
nV/√Hz
- Slew rate: 2750 V/µs
- Low
Input capacitance:
- Common-mode: 0.6 pF
- Differential: 0.2 pF
- Wide input common-mode range:
- 0.4 V from positive supply
- 1.1 V from negative supply
- 3 VPP total output swing
- Supply voltage range: 3.3 V to 5.25 V
- Quiescent current: 17.8 mA
- Package: 8-pin WSON
- Temperature range: –40°C to +125°C