SBOSAC9E August 2022 – July 2024 OPA2992-Q1 , OPA4992-Q1 , OPA992-Q1
PRODUCTION DATA
The OPAx992-Q1 family (OPA992-Q1, OPA2992-Q1, and OPA4992-Q1) is a family of high voltage (40V) general purpose operational amplifiers. These devices offer excellent DC precision and AC performance, including rail-to-rail input or output, low offset (±210µV, typical), low offset drift (±0.25µV/°C, typical) and low noise (7nV/√Hz at 1kHz, 4.4nV/√Hz at 10kHz).
Features such as differential and common-mode input voltage ranges to the supply rails, high short-circuit current (±65mA), and high slew rate (32V/µs) make the OPAx992-Q1 a flexible, robust, and high-performance op amp for high-voltage automotive applications.
The OPAx992-Q1 family of op amps is available in standard packages (such as SOIC, TSSOP, VSSOP, SOT-23, and SC70), and is specified from –40°C to 125°C.
PART NUMBER(1) | PACKAGE | PACKAGE SIZE(2) |
---|---|---|
OPA992-Q1 | DCK (SC70, 5) | 2mm × 2.1mm |
DBV (SOT-23, 5) | 2.9mm × 2.8mm | |
OPA2992-Q1 | DGK (VSSOP, 8) | 3mm × 4.9mm |
PW (TSSOP, 8) | 3mm × 6.4mm | |
D (SOIC, 8) | 4.9mm × 6mm | |
OPA4992-Q1 | PW (TSSOP, 14) | 5mm × 6.4mm |
D (SOIC, 14) | 8.65mm × 6mm |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | SC70 | ||
IN+ | 3 | 1 | I | Noninverting input |
IN– | 4 | 3 | I | Inverting input |
OUT | 1 | 4 | O | Output |
V+ | 5 | 5 | — | Positive (highest) power supply |
V– | 2 | 2 | — | Negative (lowest) power supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1+ | 3 | I | Noninverting input, channel 1 |
IN1– | 2 | I | Inverting input, channel 1 |
IN2+ | 5 | I | Noninverting input, channel 2 |
IN2– | 6 | I | Inverting input, channel 2 |
OUT1 | 1 | O | Output, channel 1 |
OUT2 | 7 | O | Output, channel 2 |
V+ | 8 | — | Positive (highest) power supply |
V– | 4 | — | Negative (lowest) power supply |
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
IN1+ | 3 | I | Noninverting input, channel 1 | ||
IN1– | 2 | I | Inverting input, channel 1 | ||
IN2+ | 5 | I | Noninverting input, channel 2 | ||
IN2– | 6 | I | Inverting input, channel 2 | ||
IN3+ | 10 | I | Noninverting input, channel 3 | ||
IN3– | 9 | I | Inverting input, channel 3 | ||
IN4+ | 12 | I | Noninverting input, channel 4 | ||
IN4– | 13 | I | Inverting input, channel 4 | ||
OUT1 | 1 | O | Output, channel 1 | ||
OUT2 | 7 | O | Output, channel 2 | ||
OUT3 | 8 | O | Output, channel 3 | ||
OUT4 | 14 | O | Output, channel 4 | ||
V+ | 4 | — | Positive (highest) power supply | ||
V– | 11 | — | Negative (lowest) power supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VS = (V+) – (V–) | 0 | 42 | V | |
Signal input pins | Common-mode voltage(3) | (V–) – 0.5 | (V+) + 0.5 | V |
Differential voltage(3) | VS + 0.2 | V | ||
Current(3) | –10 | 10 | mA | |
Output short-circuit(2) | Continuous | |||
Operating ambient temperature, TA | –55 | 150 | °C | |
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
OPA992-Q1 | |||||
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±2000 | V | |
Charged device model (CDM), per AEC Q100-011 | ±1500 | ||||
OPA2992-Q1 and OPA4992-Q1 | |||||
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±2500 | V | |
Charged device model (CDM), per AEC Q100-011 | ±1500 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS | Supply voltage, (V+) – (V–) | 2.7 | 40 | V |
VI | Common mode voltage range | (V–) | (V+) | V |
TA | Specified temperature | –40 | 125 | °C |