OPT4001 High Speed, High
Precision, Digital Ambient Light Sensor
1 Features
High precision, high speed light-to-digital
conversion over high speed I2C interface in two package variants
Precision optical filtering to
closely match human eye with excellent near infrared (IR) rejection
Semi-logarithmic output with 9
binary logarithmic full-scale light range and highly linear response within each
range
Built-in automatic full-scale light range selection logic, which switches
measurement range based on input light condition with excellent gain matching
between ranges
28 bits of effective dynamic range from
312.5 μlux to 83 klux for
PicoStar™ package variant
437.5 μlux to 117 klux
for SOT-5x3 package variant
12 configurable conversion times from 600 μs to
800 ms is an excellent choice for a wide variety of high speed and high
precision applications
External pin interrupt for
hardware synchronized trigger and interrupts (only on SOT-5X3 package
variant)
Internal FIFO for output registers with
I2C burst readout
Low operating current: 30 μA with ultra-low power standby: 2 μA