The RC4580 device is a dual operational amplifier that has been designed optimally for audio applications, such as improving tone control. The device offers low noise, high gain bandwidth, low harmonic distortion, and high output current designed for audio electronics, such as preamplifiers, active filters, and industrial measurement equipment. When high output current is required, the RC4580 device can be used as a headphone amplifier. Due to the wide operating supply voltage of the device, the RC4580 device can also be used in low-voltage applications.
Package InformationPART NUMBER | PACKAGE(1) | BODY SIZE(2) |
---|
RC4580 | D (SOIC, 8) | 3.9mm × 4.9mm |
P (PDIP, 8) | 9.81mm × 9.43mm |
PW (TSSOP, 8) | 3.0mm × 4.4mm |
DGK (VSSOP, 8) | 3.0mm × 3.0mm |
DDF (SOT-23, 8) | 1.6mm × 2.9mm |
(2) The package size (length × width) is a nominal value and includes pins, where applicable.
Noninverting Amplifier Schematic