Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
REF34xx-EP Low-Drift, Low-Power, Small-Footprint Series Voltage Reference
1 Features
- Initial accuracy: ±0.05% (maximum)
- Temperature coefficient: 10 ppm/°C (maximum)
- Output current: ±10 mA
- Low quiescent current: 95 µA (maximum)
- Wide input voltage: 12 V
- Output 1/f noise (0.1 Hz to 10 Hz): 3.8 µVPP/V
- Small footprint 6-pin SOT-23 package
- Excellent long-term stability 25 ppm/1000 hrs
- Supports defense, aerospace, and medical applications:
- Controlled baseline
- One assembly/test site
- One fabrication site
- Available extended (–55°C to 125°C) temperature range
- Extended product life cycle
- Extended product-change notification
- Product traceability