The TI Dynamic NFC/RFID Interface Transponder RF430CL331H is an NFC Tag Type 4 device that combines a contactless NFC/RFID interface and a wired I2C interface to connect the device to a host. The NDEF message can be written and read from the integrated I2C serial communication interface and can also be accessed and updated over a contactless interface using the integrated ISO/IEC 14443 Type B compliant RF interface that supports up to 848 kbps.
The device requests responses to NFC Type 4 commands on demand from the host controller and stores only a portion of the NDEF message in its buffer at any one time. This allows NDEF message size to be limited only by the memory capacity of the host controller and specification limitations.
Support of read caching, prefetching, and write automatic acknowledgment features allows for greater data throughput.
This device enables NFC connection handover for an alternative carrier like Bluetooth®, Bluetooth® low energy (BLE), or Wi-Fi as an easy and intuitive pairing process or authentication process with only a tap.
As a general NFC interface, the RF430CL331H enables end equipment to communicate with the fast-growing infrastructure of NFC-enabled smart phones, tablets, and notebooks.
PART NUMBER | PACKAGE | BODY SIZE (2) |
---|---|---|
RF430CL331HIPW | TSSOP (14) | 5 mm × 4.4 mm |
RF430CL331HRGT | VQFN (16) | 3 mm × 3 mm |