The SM74104 High Voltage Gate Driver is designed to drive both the high side and the low side N-Channel MOSFETs in a synchronous buck configuration. The floating high-side driver is capable of working with supply voltages up to 100V. The high side and low side gate drivers are controlled from a single input. Each change in state is controlled in an adaptive manner to prevent shoot-through issues. In addition to the adaptive transition timing, an additional delay time can be added, proportional to an external setting resistor. An integrated high voltage diode is provided to charge the high side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high side gate driver. Under-voltage lockout is provided on both the low side and the high side power rails.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SM74104 | WSON (10) | 4.0 mm x 4.0 mm |
SOIC (8) | 4.9 mm x 3.9 mm |
Changes from C Revision (April 2013) to D Revision
Changes from B Revision (April 2013) to C Revision