Refer to the PDF data sheet for device specific package drawings
The SNx4xx00 devices contain four independent,
2-input NAND gates. The devices perform the Boolean function Y = A .B or Y = A + B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LS00DB | SSOP (14) | 6.20 mm × 5.30 mm |
SN7400D, SN74LS00D, SN74S00D | SOIC (14) | 8.65 mm × 3.91 mm |
SN74LS00NSR | PDIP (14) | 19.30 × 6.35 mm |
SNJ5400J, SNJ54LS00J, SNJ54S00J | CDIP (14) | 19.56 mm × 6.67 mm |
SNJ5400W, SNJ54LS00W, SNJ54S00W | CFP (14) | 9.21 mm × 5.97 mm |
SN54LS00FK, SN54S00FK | LCCC (20) | 8.89 mm × 8.89 mm |
SN7400NS, SN74LS00NS, SN74S00NS | SO (14) | 10.30 mm × 5.30 mm |
SN7400PS, SN74LS00PS | SO (8) | 6.20 mm × 5.30 mm |