The SN65EPT22 is a low power dual LVTTL to LVPECL translator device. The device includes circuitry to maintain known logic HIGH level when inputs are in open condition. The SN65EPT22 is housed in an industry standard SOIC-8 package and is also available in TSSOP-8 package option.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65EPT22 | SOIC (8) | 4.90mm x 3.91mm |
VSSOP (8) | 3.00mm x 3.00mm |
Changes from A Revision (November 2010) to B Revision
Changes from * Revision (November 2010) to A Revision