Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN65HVDA195-Q1 Automotive LIN and Most ECL Physical Interface
1 Features
- LIN Physical layer specification revision 2.0 compliant and conforms to SAEJ2602 recommended practice for LIN
- LIN Bus speed up to 20-kbps LIN specified maximum and MOST ECL speeds down to 0 Baud
- Supports ISO9141 (k-line)
- Qualified for automotive applications
- Sleep mode: ultra low current consumption, allows wake-up events from LIN bus, wake-up Input (external switch), or host microcontroller
- High-speed receive capable
- ESD protection to ±12 kV (human body model) on LIN pin
- LIN pin handles voltage from –40 V to 40 V
- Survives transient damage in automotive environment (ISO 7637)
- Extended operation with supply from 7 V to 27 V DC (LIN specification 7 V to 18 V)
- Interfaces to microcontroller with 5-V or 3.3-V I/O pins
- Wake-up request on RXD pin
- Control of external voltage regulator (INH pin)
- Integrated pullup resistor and series diode for LIN responder applications
- Low electromagnetic emission (EME), high electromagnetic immunity (EMI)
- Bus terminal short circuit protected for short-to-battery or short-to-ground
- Thermally protected
- Ground disconnection fail-safe at system level
- Ground shift operation at system level
- Unpowered node does not disturb the network