Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
SN74AHC1G08-Q1 Automotive Single 2-Input
Positive-AND Gate
1 Features
- Qualified for automotive applications
- Operating range of 2V to 5.5V
- Max tpd of 9ns at 5V
- Low power consumption, 20µA max ICC
- ±8mA output drive at 5V
- Schmitt-trigger action at all inputs makes the
circuit tolerant for slower input rise and fall
time