Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
SN74AHCT1G04-Q1 Automotive Single 4.5V To 5.5V Inverter With TTL-compatible CMOS
Inputs
1 Features
- Qualified for automotive applications
- ESD protection exceeds 1500V per MIL-STD-883,
method 3015
- Operating range of 4.5V to 5.5V
- Max tpd of 7.5ns at 5V
- Low power consumption, 10µA max
ICC
- 8mA output drive at 5V
- Inputs are TTL-voltage compatible