The SN74AUP1G125 bus buffer gate is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high. This device has the input-disable feature, which allows floating input signals.
To ensure the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUP1G125DBV | SOT-23 (5) | 2.90 mm × 1.60 mm |
SN74AUP1G125DCK | SC70 (5) | 2.00 mm × 1.25 mm |
SN74AUP1G125DRL | SOT (5) | 1.60 mm × 1.20 mm |
SN74AUP1G125DRY | SON (6) | 1.45 mm × 1.00 mm |
SN74AUP1G125DSF | 1.00 mm × 1.00 mm | |
SN74AUP1G125YFP | DSBGA (6) | 0.76 mm × 1.16 mm |
SN74AUP1G125YZP | DSBGA (5) | 0.89 mm × 1.39 mm |
SN74AUP1G125YZT | DSBGA (5) | 0.89 mm × 1.39 mm |
SN74AUP1G125DPW | X2SON (5) | 0.80 mm × 0.80 mm |