The AUP family is TI's premier solution to the industry's low-power needs in battery-powered portable applications. This family ensures a very low static- and dynamic-power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in increased battery life. This product also maintains excellent signal integrity (see the very low undershoot and overshoot characteristics shown in Figure 6).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUP1G74YFP | DSBGA (8) | 1.56 mm × 0.76 mm |
SN74AUP1G74YZP | DSBGA (8) | 1.86 mm × 0.89 mm |
SN74AUP1G74DCU | VSSOP (8) | 2.30 mm × 2.00 mm |
SN74AUP1G74DQE | X2SON (8) | 1.40 mm × 1.00 mm |
SN74AUP1G74RSE | UQFN (8) | 1.50 mm × 1.50 mm |