Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LV164A 8-Bit Parallel-Out Serial Shift Registers
1 Features
- VCC operation of 2 V to 5.5 V
- Maximum tpd of 10.5 ns at 5 V
- Typical VOLP (output ground bounce)
< 0.8 V at VCC = 3.3 V,
TA = 25°C - Typical VOHV (output VOH
undershoot)
> 2.3 V at VCC = 3.3
V, TA = 25°C - Ioff supports live insertion, partial power-down
mode, and back-drive protection
- Support mixed-mode voltage operation on
all ports - Latch-up performance exceeds 250 mA
per JESD 17
2 Applications
- IP routers
- Enterprise switches
- Access control and security:
access keypads and biometrics
- Smart meters: power line
communication