The SN74LV4046A is a high-speed silicon-gate CMOS device that is pin compatible with the CD4046B and the CD74HC4046. The device is specified in compliance with JEDEC Std 7.
The SN74LV4046A is a phase-locked loop (PLL) circuit that contains a linear voltage-controlled oscillator (VCO) and three different phase comparators (PC1, PC2, and PC3). A signal input and a comparator input are common to each comparator.
The signal input can be directly coupled to large voltage signals, or indirectly coupled (with a series capacitor) to small voltage signals. A self-bias input circuit keeps small voltage signals within the linear region of the input amplifiers. With a passive low-pass filter, the SN74LV4046A forms a second-order loop PLL. The excellent VCO linearity is achieved by the use of linear operational amplifier techniques. Various applications include telecommunications, digital phase-locked loop and signal generators.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV4046ANS | SO (16) | 7.70 mm × 10.20 mm |
SN74LV4046AD | SOIC (16) | 6.00 mm × 9.90 mm |
SN74LV4046APW | TSSOP (16) | 6.40 mm × 5.00 mm |
SN74LV4046ADGVR | TVSOP (16) | 3.60 mm × 4.40 mm |
SN74LV4046AN | PDIP (16) | 19.30 mm × 6.35 mm |
Changes from D Revision (September 2015) to E Revision
Changes from C Revision (April 2007) to D Revision