Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SNx4LV4053A Triple 2-Channel Analog Multiplexers or Demultiplexers
1 Features
- 1.65V to 5.5V VCC operation
- Support mixed-mode voltage operation
on all ports - High on-off output-voltage ratio
- Low crosstalk between switches
- Individual switch controls
- Extremely low input current
- Latch-up performance exceeds 250mA
per JESD 17 - ESD protection exceeds JESD 22
- 2000V Human-Body Model
(A114-A)
- 1000V Charged-Device
Model (C101)