Refer to the PDF data sheet for device specific package drawings
AEC-Q100 qualified for automotive applications:
Device temperature grade 1: -40°C to +125°C
Device HBM ESD classification level 2
Device CDM ESD classification level C4B
Available in wettable flank QFN (WBQA) package
Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
Up translation:
1.2 V to 1.8 V
1.5 V to 2.5 V
1.8 V to 3.3 V
3.3 V to 5.0 V
Down translation: